Pressed Steel Swivel Castor, LK-RD Series (Part Numbers)

Pressed Steel Swivel Castor, LK-RD Series
Pressed Steel Swivel Castor, Heavy Duty Design, Wheel, with 'Blickle Comfort' Two-Component Solid Rubber Tyres, with Pressed Steel Rim

Bracket: LK series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin (from wheel Ø 125x50 mm)
  • swivel head seal
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: RD series

  • tyre: two-component solid rubber "Blickle Comfort", hardness 56 Shore A, colour grey
  • rim: pressed steel, strong rim structure with tubular steel hub, bolted or pressed, zinc-plated, blue-passivated, Cr6-free

Other features:

  • chemical resistance to many aggressive substances, except oils
  • operating temperature: -25 °C to +80 °C, reduced load capacity over +60 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LK-RD 125R-1-FI

Part Number
LK-RD 125R-1-FI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread and tyre hardness Tread color Non-staining Non-marking Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

78.40 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type15580.01 to 140.001008512538roller bearingswivel castor with brake15516271253865 Shore Ablacknono-25120

Loading...

  1. 1

Basic information

Wheel Material Steel Material (details) Tread material: Rubber, Wheel body material: pressed steel Material Rubber
Suitable for autoclaves no Mounting type top plate Tread hydrolysis-resistant no
Rustproof no Maximum temperature resistance(°C) 70

This page is Pressed Steel Swivel Castor, LK-RD Series, part number LK-RD 125R-1-FI.
You can find the detail information about specifications and dimensions on part number LK-RD 125R-1-FI.

Variation of this product

Part Number
LK-RD 100R-1-CS11-VLI
LK-RD 100R-1-CS11-VLI-FA
LK-RD 100R-1-FA
LK-RD 125R-1-FI-FA
LK-RD 125R-1-FI-VLI
LK-RD 125R-1-FI-VLI-FA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread and tyre hardness Tread color Non-staining Non-marking Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

94.39 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type13080.01 to 140.001008510030roller bearingswivel castor with brake13014971003056 Shore Agreyyesyes-25100

101.96 €

1 23 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type13080.01 to 140.001008510030roller bearingswivel castor with brake13014991003056 Shore Agreyyesyes-25100

58.73 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type13080.01 to 140.001008510030roller bearingswivel castor1309631003065 Shore Ablacknono-25100

85.98 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type15580.01 to 140.001008512538roller bearingswivel castor with brake15516521253865 Shore Ablacknono-25120

86.02 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type15580.01 to 140.001008512538roller bearingswivel castor with brake15516531253856 Shore Agreyyesyes-25120

93.60 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type15580.01 to 140.001008512538roller bearingswivel castor with brake15516861253856 Shore Agreyyesyes-25120

Tech Support