Wheel: RD series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LK-RD 202R-ST-VLI
Part Number
|
---|
LK-RD 202R-ST-VLI |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H (mm) | Load Range (daN) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Tread and tyre hardness | Tread color | Non-staining | Non-marking | Minimum temperature resistance (°C) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
197.10 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 130 | 320.01 to 485.00 | 140 | 110 | 100 | 32 | roller bearing | swivel castor with brake | 245 | 4388 | 200 | 50 | 56 Shore A | grey | yes | yes | -25 | 350 |
Loading...
Wheel Material | Steel | Material (details) | Tread material: Rubber, Wheel body material: pressed steel | Material | Rubber |
---|---|---|---|---|---|
Suitable for autoclaves | no | Mounting type | top plate | Tread hydrolysis-resistant | no |
Rustproof | no | Maximum temperature resistance(°C) | 70 |
This page is Pressed Steel Swivel Castor, LK-RD Series, part number LK-RD 202R-ST-VLI.
You can find the detail information about specifications and dimensions on part number LK-RD 202R-ST-VLI.
Configure
Basic Attributes
Caster Type
Type
Mounting Height H(mm)
Load Range(daN)
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Tread and tyre hardness
Tread color
Non-staining
Non-marking
Minimum temperature resistance(°C)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LK-RD 100R-1-CS11-VLI |
LK-RD 100R-1-CS11-VLI-FA |
LK-RD 100R-1-FA |
LK-RD 202R-ST-VLI-FA |
LK-RD 202R-VLI |
LK-RD 202R-VLI-FA |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Mounting Height H (mm) | Load Range (daN) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Tread and tyre hardness | Tread color | Non-staining | Non-marking | Minimum temperature resistance (°C) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
94.39 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 130 | 80.01 to 140.00 | 100 | 85 | 100 | 30 | roller bearing | swivel castor with brake | 130 | 1497 | 100 | 30 | 56 Shore A | grey | yes | yes | -25 | 100 | ||
101.96 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 130 | 80.01 to 140.00 | 100 | 85 | 100 | 30 | roller bearing | swivel castor with brake | 130 | 1499 | 100 | 30 | 56 Shore A | grey | yes | yes | -25 | 100 | ||
58.73 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 130 | 80.01 to 140.00 | 100 | 85 | 100 | 30 | roller bearing | swivel castor | 130 | 963 | 100 | 30 | 65 Shore A | black | no | no | -25 | 100 | ||
208.15 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 130 | 320.01 to 485.00 | 140 | 110 | 100 | 32 | roller bearing | swivel castor with brake | 245 | 4601 | 200 | 50 | 56 Shore A | grey | yes | yes | -25 | 350 | ||
154.47 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 130 | 320.01 to 485.00 | 140 | 110 | 100 | 32 | roller bearing | swivel castor | 245 | 3773 | 200 | 50 | 56 Shore A | grey | yes | yes | -25 | 350 | ||
165.52 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 130 | 320.01 to 485.00 | 140 | 110 | 100 | 32 | roller bearing | swivel castor | 245 | 4056 | 200 | 50 | 56 Shore A | grey | yes | yes | -25 | 350 |