Wheel: POEV series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LKR-POEV 100KA-SB
Part Number
|
---|
LKR-POEV 100KA-SB |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Plate Length L (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Tread color | Non-staining | Non-marking | Minimum temperature resistance (°C) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
73.22 € | 1 | 7 Days | 130 | 140.01 to 220.00 | 88 | 100 | 32 | Ball bearing (C) | swivel castor | 130 | 988 | 100 | 32 | blue | yes | yes | -20 | 200 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Wheel Material | Engineering Plastics | Material (details) | Tread material: Rubber, Wheel body material: high-quality nylon 6 |
---|---|---|---|---|---|
Material | Rubber | Suitable for autoclaves | no | Mounting type | bolt hole |
Tread and tyre hardness | 65 Shore A | Wheel body color | black | Tread hydrolysis-resistant | no |
Rustproof | no | Maximum temperature resistance(°C) | 80 |
This page is Pressed Steel Swivel Castor, LKR-POEV Series, part number LKR-POEV 100KA-SB.
You can find the detail information about specifications and dimensions on part number LKR-POEV 100KA-SB.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Load Range(daN)
Plate Length L(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Tread color
Non-staining
Non-marking
Minimum temperature resistance(°C)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LKR-POEV 100KA-FI-FA |
LKR-POEV 100KA-FI-SB |
LKR-POEV 100KA-FI-SB-FA |
LKR-POEV 100KA-SB-FA |
LKR-POEV 100KA-SG |
LKR-POEV 100KA-SG-FA |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Plate Length L (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Tread color | Non-staining | Non-marking | Minimum temperature resistance (°C) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
93.70 € | 1 | 7 Days | 130 | 140.01 to 220.00 | 88 | 100 | 32 | Ball bearing (C) | swivel castor with brake | 130 | 1286 | 100 | 32 | black | no | no | -20 | 200 | ||
89.00 € | 1 | 7 Days | 130 | 140.01 to 220.00 | 88 | 100 | 32 | Ball bearing (C) | swivel castor with brake | 130 | 1245 | 100 | 32 | blue | yes | yes | -20 | 200 | ||
96.58 € | 1 | 7 Days | 130 | 140.01 to 220.00 | 88 | 100 | 32 | Ball bearing (C) | swivel castor with brake | 130 | 1280 | 100 | 32 | blue | yes | yes | -20 | 200 | ||
80.80 € | 1 | 7 Days | 130 | 140.01 to 220.00 | 88 | 100 | 32 | Ball bearing (C) | swivel castor | 130 | 1082 | 100 | 32 | blue | yes | yes | -20 | 200 | ||
71.93 € | 1 | 7 Days | 130 | 140.01 to 220.00 | 88 | 100 | 32 | Ball bearing (C) | swivel castor | 130 | 998 | 100 | 32 | grey | yes | yes | -20 | 200 | ||
79.52 € | 1 | 7 Days | 130 | 140.01 to 220.00 | 88 | 100 | 32 | Ball bearing (C) | swivel castor | 130 | 1091 | 100 | 32 | grey | yes | yes | -20 | 200 |