Pressed Steel Swivel Castor, LKR-POTH Series (Part Numbers)

Pressed Steel Swivel Castor, LKR-POTH Series
Pressed Steel Swivel Castor, Medium Heavy Duty Brackets, with Bolt Hole Fitting, Wheel, with Thermoplastic Polyurethane Tread, with Heavy Duty Nylon Wheel Centre

Bracket: LKR series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: POTH series

  • tread: high-quality thermoplastic polyurethane (TPU), hardness 94 Shore A, colour dark grey, non-marking, non-staining
  • wheel centre: high-quality nylon 6, impact resistant, colour natural white

Other features:

  • very high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LKR-POTH 75G
LKR-POTH 75G-FI
LKR-POTH 75R
LKR-POTH 75R-FI
LKR-POTH 100G
LKR-POTH 100G-FA
LKR-POTH 100G-FI
LKR-POTH 100G-FI-FA
LKR-POTH 100KA
LKR-POTH 100KA-FA
LKR-POTH 100KA-FI
LKR-POTH 100KA-FI-FA
LKR-POTH 100R
LKR-POTH 100R-FA
LKR-POTH 100R-FI
LKR-POTH 100R-FI-FA
LKR-POTH 125G
LKR-POTH 125G-FA
LKR-POTH 125G-FI
LKR-POTH 125G-FI-FA
LKR-POTH 125KA
LKR-POTH 125KA-FA
LKR-POTH 125KA-FI
LKR-POTH 125KA-FI-FA
LKR-POTH 125R
LKR-POTH 125R-FA
LKR-POTH 125R-FI
LKR-POTH 125R-FI-FA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

72.87 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type108140.01 to 220.007532plain boreswivel castor1089057537-25200

92.35 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type108140.01 to 220.007532plain boreswivel castor with brake10810527537-25200

74.71 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type108140.01 to 220.007532roller bearingswivel castor1089167537-25200

94.20 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type108140.01 to 220.007532roller bearingswivel castor with brake10810347537-25200

66.92 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155220.01 to 320.0012540plain boreswivel castor13097210035-25300

75.70 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155220.01 to 320.0012540plain boreswivel castor130104810035-25300

82.50 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155220.01 to 320.0012540plain boreswivel castor with brake130116910035-25300

91.28 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155220.01 to 320.0012540plain boreswivel castor with brake130123410035-25300

68.92 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155220.01 to 320.0012540Ball bearing (C)swivel castor13099710035-20300

77.68 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type108220.01 to 320.007537Ball bearing (C)swivel castor130106910035-20300

84.68 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type108220.01 to 320.007537Ball bearing (C)swivel castor with brake130120210035-20300

93.47 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type108220.01 to 320.007537Ball bearing (C)swivel castor with brake130125010035-20300

69.53 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type108220.01 to 320.007537roller bearingswivel castor13099810035-25300

78.30 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130220.01 to 320.0010037roller bearingswivel castor130107010035-25300

85.12 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130220.01 to 320.0010037roller bearingswivel castor with brake130120810035-25300

93.90 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130220.01 to 320.0010037roller bearingswivel castor with brake130126510035-25300

74.20 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130320.01 to 485.0010037plain boreswivel castor155115012540-25350

83.88 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130320.01 to 485.0010037plain boreswivel castor155123412540-25350

91.13 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130320.01 to 485.0010037plain boreswivel castor with brake155134412540-25350

100.81 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130320.01 to 485.0010037plain boreswivel castor with brake155144212540-25350

77.45 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155320.01 to 485.0012540Ball bearing (C)swivel castor155113612540-20350

87.13 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155320.01 to 485.0012540Ball bearing (C)swivel castor155128012540-20350

94.58 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155320.01 to 485.0012540Ball bearing (C)swivel castor with brake155136412540-20350

104.25 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155320.01 to 485.0012540Ball bearing (C)swivel castor with brake155146612540-20350

77.10 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155320.01 to 485.0012540roller bearingswivel castor155118112540-25350

86.79 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155320.01 to 485.0012540roller bearingswivel castor155129312540-25350

94.02 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155320.01 to 485.0012540roller bearingswivel castor with brake155137312540-25350

103.70 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155320.01 to 485.0012540roller bearingswivel castor with brake155148612540-25350

Loading...

  1. 1

Basic information

Wheel Material Engineering Plastics Plate Length L(mm) 88 Material (details) Tread material: Polyurethane, Wheel body material: high-quality nylon 6
Material Polyurethane Suitable for autoclaves no Mounting type bolt hole
Tread and tyre hardness 94 Shore A Tread color dark grey Wheel body color natural white
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 70

Tech Support