Stainless Steel Light Duty Swivel Castor, LKRXA-PATH Series

Stainless Steel Light Duty Swivel Castor, LKRXA-PATH Series
Stainless Steel Light Duty Swivel Castor, with Bolt Hole Wheel, with Thermoplastic Polyurethane Tread, with Nylon Wheel Centre

Bracket: LKRXA series

  • high-quality chromium-nickel steel (1.4301/AISI 304), stainless steel, vibration-ground finishing
  • all parts including axle material are corrosion-resistant
  • double ball bearing in the swivel head
  • strong central kingpin
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: PATH series

  • tread: high-quality thermoplastic polyurethane (TPU), hardness 94 Shore A, colour dark grey, non-marking, non-staining
  • wheel centre: high-quality nylon 6, impact resistant, colour silver grey

Other features:

  • very high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LKRXA-PATH 80G
LKRXA-PATH 80G-11
LKRXA-PATH 80G-11-EXR12
LKRXA-PATH 80G-11-EXR13
LKRXA-PATH 80G-11-EXR14
LKRXA-PATH 80G-11-EXR15
LKRXA-PATH 80G-11-EXV12
LKRXA-PATH 80G-11-EXV13
LKRXA-PATH 80G-11-EXV14
LKRXA-PATH 80G-11-EXV15
LKRXA-PATH 80G-11-EXV17
LKRXA-PATH 80G-11-EXV18
LKRXA-PATH 80G-11-FI
LKRXA-PATH 80G-11-FI-EXR12
LKRXA-PATH 80G-11-FI-EXR13
LKRXA-PATH 80G-11-FI-EXR14
LKRXA-PATH 80G-11-FI-EXR15
LKRXA-PATH 80G-11-FI-EXV12
LKRXA-PATH 80G-11-FI-EXV13
LKRXA-PATH 80G-11-FI-EXV14
LKRXA-PATH 80G-11-FI-EXV15
LKRXA-PATH 80G-11-FI-EXV17
LKRXA-PATH 80G-11-FI-EXV18
LKRXA-PATH 80G-FI
LKRXA-PATH 80KFD
LKRXA-PATH 80KFD-11
LKRXA-PATH 80KFD-11-ELS
LKRXA-PATH 80KFD-11-EXR12
LKRXA-PATH 80KFD-11-EXR13
LKRXA-PATH 80KFD-11-EXR14
LKRXA-PATH 80KFD-11-EXR15
LKRXA-PATH 80KFD-11-EXV12
LKRXA-PATH 80KFD-11-EXV13
LKRXA-PATH 80KFD-11-EXV14
LKRXA-PATH 80KFD-11-EXV15
LKRXA-PATH 80KFD-11-EXV17
LKRXA-PATH 80KFD-11-EXV18
LKRXA-PATH 80KFD-11-FI
LKRXA-PATH 80KFD-11-FI-ELS
LKRXA-PATH 80KFD-11-FI-EXR12
LKRXA-PATH 80KFD-11-FI-EXR13
LKRXA-PATH 80KFD-11-FI-EXR14
LKRXA-PATH 80KFD-11-FI-EXR15
LKRXA-PATH 80KFD-11-FI-EXV12
LKRXA-PATH 80KFD-11-FI-EXV13
LKRXA-PATH 80KFD-11-FI-EXV14
LKRXA-PATH 80KFD-11-FI-EXV15
LKRXA-PATH 80KFD-11-FI-EXV17
LKRXA-PATH 80KFD-11-FI-EXV18
LKRXA-PATH 80KFD-ELS
LKRXA-PATH 80KFD-FI
LKRXA-PATH 80KFD-FI-ELS
LKRXA-PATH 101G
LKRXA-PATH 101G-11
LKRXA-PATH 101G-11-EXR12
LKRXA-PATH 101G-11-EXR13
LKRXA-PATH 101G-11-EXR14
LKRXA-PATH 101G-11-EXR15
LKRXA-PATH 101G-11-EXV12
LKRXA-PATH 101G-11-EXV13
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Wheel Characteristics Wheel Dia. D
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Mounting type Rustproof Minimum temperature resistance
(°C)
Load capacity at 3 km/h
(kg)

63.09 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111-80plain boreswivel castor10844980bolt holeyes-25120

63.09 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111-80plain boreswivel castor10844780bolt holeyes-25120

78.82 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111-80plain boreswivel castor11152980expanderyes-25120

78.82 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111-80plain boreswivel castor11153680expanderyes-25120

78.82 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type108-80plain boreswivel castor11155180expanderyes-25120

78.82 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type108-80plain boreswivel castor11155880expanderyes-25120

78.82 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type108-80plain boreswivel castor11152880expanderyes-25120

78.82 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type108Conductivity80plain boreswivel castor11153580expanderyes-25120

78.82 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111-80plain boreswivel castor11154580expanderyes-25120

78.82 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111-80plain boreswivel castor11155480expanderyes-25120

78.82 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111-80plain boreswivel castor11156580expanderyes-25120

78.82 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111-80plain boreswivel castor11157080expanderyes-25120

77.78 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111-80plain boreswivel castor with brake10852080bolt holeyes-25120

93.51 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111-80plain boreswivel castor with brake11160480expanderyes-25120

93.51 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111-80plain boreswivel castor with brake11161680expanderyes-25120

93.51 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111-80plain boreswivel castor with brake11162680expanderyes-25120

93.51 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111-80plain boreswivel castor with brake11163380expanderyes-25120

93.51 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111-80plain boreswivel castor with brake11160380expanderyes-25120

93.51 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type108-80plain boreswivel castor with brake11161080expanderyes-25120

93.51 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type108Conductivity80plain boreswivel castor with brake11162080expanderyes-25120

93.51 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111-80plain boreswivel castor with brake11163180expanderyes-25120

93.51 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111-80plain boreswivel castor with brake11164380expanderyes-25120

93.51 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111-80plain boreswivel castor with brake11165280expanderyes-25120

77.78 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111-80plain boreswivel castor with brake10852180bolt holeyes-25120

69.47 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111-80Ball bearing (C)swivel castor10849080bolt holeno-20120

69.47 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111-80Ball bearing (C)swivel castor10849680bolt holeno-20120

82.95 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111-80Ball bearing (C)swivel castor10850480bolt holeno-20100

85.20 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111-80Ball bearing (C)swivel castor11157680bolt holeno-20120

85.20 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111-80Ball bearing (C)swivel castor11158780bolt holeno-20120

85.20 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111-80Ball bearing (C)swivel castor11160280bolt holeno-20120

85.20 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type108Conductivity80Ball bearing (C)swivel castor11160980expanderno-20120

85.20 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type108-80Ball bearing (C)swivel castor11157980expanderno-20120

85.20 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type108Conductivity80Ball bearing (C)swivel castor11158680expanderno-20120

85.20 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type133-100Ball bearing (C)swivel castor11159680expanderno-20120

85.20 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type133-100Ball bearing (C)swivel castor11160780expanderno-20120

85.20 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type136-100Ball bearing (C)swivel castor11160680expanderno-20120

85.20 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type136-100Ball bearing (C)swivel castor11160680expanderno-20120

84.16 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type136-100Ball bearing (C)swivel castor with brake10857780expanderno-20120

97.65 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type136-100Ball bearing (C)swivel castor with brake10857780expanderno-20100

99.90 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type136-100Ball bearing (C)swivel castor with brake11165580expanderno-20120

99.90 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type136-100Ball bearing (C)swivel castor with brake11166280bolt holeno-20120

99.90 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type136-100Ball bearing (C)swivel castor with brake11167780expanderno-20120

99.90 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type136-100Ball bearing (C)swivel castor with brake11168480expanderno-20120

99.90 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type136-100Ball bearing (C)swivel castor with brake11165480expanderno-20120

99.90 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type136-100Ball bearing (C)swivel castor with brake11166180expanderno-20120

99.90 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type133-100Ball bearing (C)swivel castor with brake11167180expanderno-20120

99.90 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type136-100Ball bearing (C)swivel castor with brake11168280expanderno-20120

99.90 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type136-100Ball bearing (C)swivel castor with brake11169180expanderno-20120

99.90 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type136-100Ball bearing (C)swivel castor with brake11169180expanderno-20120

82.95 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type136-100Ball bearing (C)swivel castor10849980expanderno-20100

84.16 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type136-100Ball bearing (C)swivel castor with brake10856680expanderno-20120

97.65 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type136-100Ball bearing (C)swivel castor with brake10858280bolt holeno-20100

66.66 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type136-100plain boreswivel castor133506100bolt holeyes-25120

66.66 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type136-100plain boreswivel castor133508100bolt holeyes-25120

82.40 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type136-100plain boreswivel castor136584100expanderyes-25120

82.40 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type136-100plain boreswivel castor136591100expanderyes-25120

82.40 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type133-100plain boreswivel castor136606100expanderyes-25120

82.40 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type133-100plain boreswivel castor136613100expanderyes-25120

82.40 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type133-100plain boreswivel castor136586100expanderyes-25120

82.40 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type133Conductivity100plain boreswivel castor136597100expanderyes-25120

Loading...

Basic information

Load Range(daN) 80.01 to 140.00 Wheel Material Engineering Plastics Plate Length L(mm) 57
Wheel Width B(mm) 32 Material (details) Tread material: Polyurethane, Wheel body material: high-quality nylon 6 Material Polyurethane
Wheel width(mm) 32 Suitable for autoclaves no Tread and tyre hardness 94 Shore A
Tread color dark grey Wheel body color silver grey Tread hydrolysis-resistant no
Non-staining yes Non-marking yes Maximum temperature resistance(°C) 70

Tech Support