Stainless Steel Light Duty Swivel Castor, LKRXA-PO Series

Stainless Steel Light Duty Swivel Castor, LKRXA-PO Series
Stainless Steel Light Duty Swivel Castor, with Bolt Hole, Nylon Wheel, LKRXA-PO Series

Bracket: LKRXA series

  • high-quality chromium-nickel steel (1.4301/AISI 304), stainless steel, vibration-ground finishing
  • all parts including axle material are corrosion-resistant
  • double ball bearing in the swivel head
  • strong central kingpin
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: PO series

  • high-quality nylon 6, impact resistant, hardness 70 Shore D, colour natural white

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +80 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LKRXA-PO 80G
LKRXA-PO 80G-11
LKRXA-PO 80G-11-EXR12
LKRXA-PO 80G-11-EXR13
LKRXA-PO 80G-11-EXR14
LKRXA-PO 80G-11-EXR15
LKRXA-PO 80G-11-EXV12
LKRXA-PO 80G-11-EXV13
LKRXA-PO 80G-11-EXV14
LKRXA-PO 80G-11-EXV15
LKRXA-PO 80G-11-EXV17
LKRXA-PO 80G-11-EXV18
LKRXA-PO 80G-11-FI
LKRXA-PO 80G-11-FI-EXR12
LKRXA-PO 80G-11-FI-EXR13
LKRXA-PO 80G-11-FI-EXR14
LKRXA-PO 80G-11-FI-EXR15
LKRXA-PO 80G-11-FI-EXV12
LKRXA-PO 80G-11-FI-EXV13
LKRXA-PO 80G-11-FI-EXV14
LKRXA-PO 80G-11-FI-EXV15
LKRXA-PO 80G-11-FI-EXV17
LKRXA-PO 80G-11-FI-EXV18
LKRXA-PO 80G-FI
LKRXA-PO 101G
LKRXA-PO 101G-11
LKRXA-PO 101G-11-EXR12
LKRXA-PO 101G-11-EXR13
LKRXA-PO 101G-11-EXR14
LKRXA-PO 101G-11-EXR15
LKRXA-PO 101G-11-EXV12
LKRXA-PO 101G-11-EXV13
LKRXA-PO 101G-11-EXV14
LKRXA-PO 101G-11-EXV15
LKRXA-PO 101G-11-EXV17
LKRXA-PO 101G-11-EXV18
LKRXA-PO 101G-11-FI
LKRXA-PO 101G-11-FI-EXR12
LKRXA-PO 101G-11-FI-EXR13
LKRXA-PO 101G-11-FI-EXR14
LKRXA-PO 101G-11-FI-EXR15
LKRXA-PO 101G-11-FI-EXV12
LKRXA-PO 101G-11-FI-EXV13
LKRXA-PO 101G-11-FI-EXV14
LKRXA-PO 101G-11-FI-EXV15
LKRXA-PO 101G-11-FI-EXV17
LKRXA-PO 101G-11-FI-EXV18
LKRXA-PO 101G-FI
LKRXA-PO 126G
LKRXA-PO 126G-11
LKRXA-PO 126G-11-EXR12
LKRXA-PO 126G-11-EXR13
LKRXA-PO 126G-11-EXR14
LKRXA-PO 126G-11-EXR15
LKRXA-PO 126G-11-EXV12
LKRXA-PO 126G-11-EXV13
LKRXA-PO 126G-11-EXV14
LKRXA-PO 126G-11-EXV15
LKRXA-PO 126G-11-EXV17
LKRXA-PO 126G-11-EXV18
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Wheel Characteristics Wheel Dia. D
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Mounting type

60.83 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type111-80swivel castor10842480bolt hole

60.83 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type111-80swivel castor10841880bolt hole

76.59 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type111-80swivel castor11149980expander

76.59 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type111-80swivel castor11150480expander

76.59 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type108-80swivel castor11151980expander

76.59 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type133-100swivel castor11152680expander

76.59 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type133-100swivel castor11149680expander

76.59 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type133Conductivity100swivel castor11150280expander

76.59 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type136-100swivel castor11151380expander

76.59 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type136-100swivel castor11152480expander

76.59 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type136-100swivel castor11153580expander

76.59 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type136-100swivel castor11153480expander

75.54 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type136-100swivel castor with brake10849680bolt hole

91.28 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type136-100swivel castor with brake11157680expander

91.28 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type136-100swivel castor with brake11157980expander

91.28 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type136-100swivel castor with brake11159680expander

91.28 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type136-100swivel castor with brake11160180expander

91.28 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type136-100swivel castor with brake11157180expander

91.28 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type133-100swivel castor with brake11158080expander

91.28 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type133Conductivity100swivel castor with brake11158680expander

91.28 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type136-100swivel castor with brake11159980expander

91.28 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type136-100swivel castor with brake11160880expander

91.28 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type136-100swivel castor with brake11162280expander

75.54 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type136-100swivel castor with brake10848980bolt hole

62.85 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type136-100swivel castor133454100bolt hole

62.85 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type136-100swivel castor133452100bolt hole

78.58 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type136-100swivel castor136532100expander

78.58 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type136-100swivel castor136546100expander

78.58 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type133-100swivel castor136554100expander

78.58 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type158-125swivel castor136561100expander

78.58 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type158-125swivel castor136531100expander

78.58 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type161-125swivel castor136538100expander

78.58 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type161-125swivel castor136555100expander

78.58 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type161-125swivel castor136562100expander

78.58 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type161-125swivel castor136576100expander

78.58 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type161-125swivel castor136578100expander

77.76 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type161-125swivel castor with brake133528100bolt hole

93.50 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type161-125swivel castor with brake136611100expander

93.50 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type161-125swivel castor with brake136618100expander

93.50 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type161-125swivel castor with brake136629100expander

93.50 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type161-125swivel castor with brake136640100expander

93.50 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type158-125swivel castor with brake136610100expander

93.50 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type161-125swivel castor with brake136617100expander

93.50 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type161-125swivel castor with brake136628100expander

93.50 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type161-125swivel castor with brake136636100expander

93.50 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type161-125swivel castor with brake136646100expander

93.50 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type161-125swivel castor with brake136654100expander

77.76 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type161-125swivel castor with brake133527100bolt hole

71.70 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type161-125swivel castor158519125bolt hole

71.70 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type161-125swivel castor158510125bolt hole

87.43 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type161-125swivel castor161590125expander

87.43 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type161-125swivel castor161608125expander

87.43 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type158-125swivel castor161621125expander

87.43 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type108-80swivel castor161631125expander

87.43 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type108-80swivel castor161600125expander

87.43 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type111-80swivel castor161609125expander

87.43 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type111-80swivel castor161614125expander

87.43 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type111-80swivel castor161627125expander

87.43 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type111-80swivel castor161634125expander

87.43 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type111-80swivel castor161642125expander

Loading...

Basic information

Load Range(daN) 80.01 to 140.00 Wheel Material Engineering Plastics Plate Length L(mm) 57
Wheel Width B(mm) 32 Bearing type plain bore Material (details) Tread material: Synthetic, Wheel body material: high-quality nylon 6
Material Synthetic Wheel width(mm) 32 Suitable for autoclaves no
Tread and tyre hardness 70 Shore D Tread color natural white Wheel body color natural white
Tread hydrolysis-resistant no Non-staining yes Rustproof yes
Non-marking yes Maximum temperature resistance(°C) 80 Minimum temperature resistance(°C) -25
Load capacity at 3 km/h(kg) 120

Tech Support