Wheel: POTH series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LKX-POTH 160G
Part Number
|
---|
LKX-POTH 160G |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H (mm) | Load Range (daN) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Rustproof | Minimum temperature resistance (°C) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
346.43 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type | 130 | 485.01 to 750.00 | 140 | 110 | 100 | 37 | plain bore | swivel castor | 202 | 2435 | 160 | 45 | yes | -25 | 550 |
Loading...
Wheel Material | Engineering Plastics | Material (details) | Tread material: Polyurethane, Wheel body material: high-quality nylon 6 | Material | Polyurethane |
---|---|---|---|---|---|
Suitable for autoclaves | no | Mounting type | top plate | Tread and tyre hardness | 94 Shore A |
Tread color | dark grey | Wheel body color | natural white | Tread hydrolysis-resistant | no |
Non-staining | yes | Non-marking | yes | Maximum temperature resistance(°C) | 70 |
This page is Stainless Steel Heavy Duty Swivel Castor, LKX-POTH Series, part number LKX-POTH 160G.
You can find the detail information about specifications and dimensions on part number LKX-POTH 160G.
Configure
Basic Attributes
Caster Type
Type
Mounting Height H(mm)
Load Range(daN)
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Rustproof
Minimum temperature resistance(°C)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LKX-POTH 100KAD-1-FI |
LKX-POTH 100XR-1 |
LKX-POTH 100XR-1-FI |
LKX-POTH 160G-FI |
LKX-POTH 160G-ST |
LKX-POTH 160XK |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Mounting Height H (mm) | Load Range (daN) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Rustproof | Minimum temperature resistance (°C) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
217.25 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 197 | 220.01 to 320.00 | 100 | 85 | 150 | 45 | Ball bearing (C) | swivel castor with brake | 130 | 1188 | 100 | 35 | no | -20 | 300 | ||
172.49 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 197 | 220.01 to 320.00 | 100 | 85 | 150 | 45 | roller bearing | swivel castor | 130 | 1007 | 100 | 35 | yes | -25 | 300 | ||
217.87 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 202 | 220.01 to 320.00 | 100 | 85 | 160 | 45 | roller bearing | swivel castor with brake | 130 | 1191 | 100 | 35 | yes | -25 | 300 | ||
448.65 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 155 | 485.01 to 750.00 | 140 | 110 | 125 | 40 | plain bore | swivel castor with brake | 202 | 3000 | 160 | 45 | yes | -25 | 550 | ||
465.19 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 155 | 485.01 to 750.00 | 140 | 110 | 125 | 40 | plain bore | swivel castor with brake | 202 | 3023 | 160 | 45 | yes | -25 | 550 | ||
411.89 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 155 | 485.01 to 750.00 | 140 | 110 | 125 | 40 | Ball bearing | swivel castor | 202 | 2700 | 160 | 45 | yes | -20 | 550 |