Light Duty Twin Wheel Swivel Castor, LMDA-PATH Series (LMDA-PATH 50G)

Light Duty Twin Wheel Swivel Castor, LMDA-PATH Series LMDA-PATH 50G

Product Details:

Manufacturer part number: LMDA-PATH 50G

Brand: BLICKLE

Price: 14.00

Delivery time: 7 Days


Technical Data:

Mounting Height H: 71 mm

Load Range: 35.01 to 80.00 daN

Wheel Characteristics: Conductivity

Plate Length L: 41 mm

Wheel Dia. D: 50 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LMDA-PATH 50G

Part Number
LMDA-PATH 50G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Minimum temperature resistance
(°C)
Load capacity at 3 km/h
(kg)

14.00 €

1 7 Days 7135.01 to 80.00Conductivity415019plain bore712245019-2580

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Material (details) Tread material: Polyurethane, Wheel body material: high-quality nylon 6
Material Polyurethane Product type twin wheel swivel castor Suitable for autoclaves no
Mounting type bolt hole Tread and tyre hardness 94 Shore A Tread color dark grey
Wheel body color silver grey Tread hydrolysis-resistant no Non-staining yes
Rustproof no Non-marking yes Maximum temperature resistance(°C) 70

This page is Light Duty Twin Wheel Swivel Castor, LMDA-PATH Series, part number LMDA-PATH 50G.
You can find the detail information about specifications and dimensions on part number LMDA-PATH 50G.

Variation of this product

Part Number
LMDA-PATH 50G-FI
LMDA-PATH 50KF
LMDA-PATH 50KF-ELS
LMDA-PATH 50KF-FI
LMDA-PATH 50KF-FI-ELS
LMDA-PATH 75G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Minimum temperature resistance
(°C)
Load capacity at 3 km/h
(kg)

18.30 €

1 7 Days 7135.01 to 80.00-415019plain bore712755019-2580

22.25 €

1 5 Days 7135.01 to 80.00Conductivity415019Ball bearing (C)712445019-2080

35.10 €

1 7 Days 7135.01 to 80.00-415019Ball bearing (C)712505019-2080

26.55 €

1 7 Days 7135.01 to 80.00Conductivity415019Ball bearing (C)712925019-2080

39.42 €

1 7 Days 9835.01 to 80.00-417525Ball bearing (C)712975019-2080

29.17 €

1 7 Days 9880.01 to 140.00Conductivity557525plain bore984637525-25100

Tech Support