Wheel: POA series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LMDA-POA 50G-FI
Part Number
|
---|
LMDA-POA 50G-FI |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 3 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.17 € | 1 | 5 Days | 71 | 35.01 to 80.00 | - | 41 | 50 | 18 | 71 | 255 | 50 | 18 | 80 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Wheel Material | Engineering Plastics | Bearing type | plain bore |
---|---|---|---|---|---|
Material (details) | Tread material: Synthetic, Wheel body material: high-quality nylon 6 | Material | Synthetic | Product type | twin wheel swivel castor |
Suitable for autoclaves | no | Mounting type | bolt hole | Tread and tyre hardness | 70 Shore D |
Tread color | black | Wheel body color | black | Tread hydrolysis-resistant | no |
Non-staining | yes | Rustproof | no | Non-marking | yes |
Maximum temperature resistance(°C) | 80 | Minimum temperature resistance(°C) | -25 |
This page is Light Duty Twin Wheel Swivel Castor, LMDA-POA Series, part number LMDA-POA 50G-FI.
You can find the detail information about specifications and dimensions on part number LMDA-POA 50G-FI.
Configure
Basic Attributes
Wheel Characteristics
Type
Mounting Height H(mm)
Load Range(daN)
Plate Length L(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Load capacity at 3 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LMDA-POA 50G |
LMDA-POA 75G |
LMDA-POA 75G-FI |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 3 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.87 € | 1 | 5 Days | 98 | 35.01 to 80.00 | Conductivity | 41 | 75 | 25 | 71 | 205 | 50 | 18 | 80 | ||
18.87 € | 1 | 5 Days | 71 | 80.01 to 140.00 | - | 55 | 50 | 18 | 98 | 395 | 75 | 23 | 100 | ||
25.66 € | 1 | 5 Days | 71 | 80.01 to 140.00 | - | 55 | 50 | 18 | 98 | 463 | 75 | 23 | 100 |