Wheel: POA series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LMDA-POA 75G
Part Number
|
---|
LMDA-POA 75G |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 3 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.87 € | 1 | 5 Days | 71 | 80.01 to 140.00 | - | 55 | 50 | 18 | 98 | 395 | 75 | 23 | 100 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Wheel Material | Engineering Plastics | Bearing type | plain bore |
---|---|---|---|---|---|
Material (details) | Tread material: Synthetic, Wheel body material: high-quality nylon 6 | Material | Synthetic | Product type | twin wheel swivel castor |
Suitable for autoclaves | no | Mounting type | bolt hole | Tread and tyre hardness | 70 Shore D |
Tread color | black | Wheel body color | black | Tread hydrolysis-resistant | no |
Non-staining | yes | Rustproof | no | Non-marking | yes |
Maximum temperature resistance(°C) | 80 | Minimum temperature resistance(°C) | -25 |
This page is Light Duty Twin Wheel Swivel Castor, LMDA-POA Series, part number LMDA-POA 75G.
You can find the detail information about specifications and dimensions on part number LMDA-POA 75G.
Configure
Basic Attributes
Wheel Characteristics
Type
Mounting Height H(mm)
Load Range(daN)
Plate Length L(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Load capacity at 3 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LMDA-POA 50G |
LMDA-POA 50G-FI |
LMDA-POA 75G-FI |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 3 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.87 € | 1 | 5 Days | 98 | 35.01 to 80.00 | Conductivity | 41 | 75 | 25 | 71 | 205 | 50 | 18 | 80 | ||
15.17 € | 1 | 5 Days | 71 | 35.01 to 80.00 | - | 41 | 50 | 18 | 71 | 255 | 50 | 18 | 80 | ||
25.66 € | 1 | 5 Days | 71 | 80.01 to 140.00 | - | 55 | 50 | 18 | 98 | 463 | 75 | 23 | 100 |