Wheel: TPA series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LMDA-TPA 50G
Part Number
|
---|
LMDA-TPA 50G |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Wheel body color | Load capacity at 3 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.42 € | 1 | 5 Days | 71 | 35.01 to 80.00 | Conductivity | 41 | 50 | 18 | plain bore | 71 | 210 | 50 | 19 | silver grey | 80 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Wheel Material | Engineering Plastics | Material (details) | Tread material: Rubber, Wheel body material: high-quality polypropylene |
---|---|---|---|---|---|
Material | Rubber | Product type | twin wheel swivel castor | Suitable for autoclaves | no |
Mounting type | bolt hole | Tread and tyre hardness | 85 Shore A | Tread color | grey |
Tread hydrolysis-resistant | no | Non-staining | no | Rustproof | no |
Non-marking | yes | Maximum temperature resistance(°C) | 60 | Minimum temperature resistance(°C) | -20 |
This page is Light Duty Twin Wheel Swivel Castor, LMDA-TPA Series, part number LMDA-TPA 50G.
You can find the detail information about specifications and dimensions on part number LMDA-TPA 50G.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Load Range(daN)
Wheel Characteristics
Plate Length L(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Wheel body color
Load capacity at 3 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LMDA-TPA 50G-ELS |
LMDA-TPA 50G-FI |
LMDA-TPA 50G-FI-ELS |
LMDA-TPA 50KF |
LMDA-TPA 50KF-ELS |
LMDA-TPA 50KF-FI |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Wheel body color | Load capacity at 3 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.94 € | 1 | 7 Days | 71 | 35.01 to 80.00 | - | 41 | 50 | 18 | plain bore | 71 | 212 | 50 | 19 | black | 60 | ||
16.74 € | 1 | 5 Days | 71 | 35.01 to 80.00 | Conductivity | 41 | 50 | 18 | plain bore | 71 | 260 | 50 | 19 | silver grey | 80 | ||
26.23 € | 1 | 7 Days | 98 | 35.01 to 80.00 | - | 41 | 75 | 25 | plain bore | 71 | 266 | 50 | 19 | black | 60 | ||
19.16 € | 1 | 5 Days | 98 | 35.01 to 80.00 | - | 41 | 75 | 25 | Ball bearing (C) | 71 | 234 | 50 | 19 | silver grey | 80 | ||
28.67 € | 1 | 7 Days | 98 | 35.01 to 80.00 | - | 41 | 75 | 25 | Ball bearing (C) | 71 | 233 | 50 | 19 | black | 60 | ||
23.47 € | 1 | 5 Days | 98 | 35.01 to 80.00 | Conductivity | 41 | 75 | 25 | Ball bearing (C) | 71 | 280 | 50 | 19 | silver grey | 80 |