Light Duty Twin Wheel Swivel Castor, LMDA-TPA Series (LMDA-TPA 50KF)

Light Duty Twin Wheel Swivel Castor, LMDA-TPA Series LMDA-TPA 50KF

Product Details:

Manufacturer part number: LMDA-TPA 50KF

Brand: BLICKLE

Price: 19.16

Delivery time: 5 Days


Technical Data:

Mounting Height H: 98 mm

Load Range: 35.01 to 80.00 daN

Wheel Characteristics: -

Plate Length L: 41 mm

Wheel Dia. D: 75 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LMDA-TPA 50KF

Part Number
LMDA-TPA 50KF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Wheel body color Load capacity at 3 km/h
(kg)

19.16 €

1 5 Days 9835.01 to 80.00-417525Ball bearing (C)712345019silver grey80

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Material (details) Tread material: Rubber, Wheel body material: high-quality polypropylene
Material Rubber Product type twin wheel swivel castor Suitable for autoclaves no
Mounting type bolt hole Tread and tyre hardness 85 Shore A Tread color grey
Tread hydrolysis-resistant no Non-staining no Rustproof no
Non-marking yes Maximum temperature resistance(°C) 60 Minimum temperature resistance(°C) -20

This page is Light Duty Twin Wheel Swivel Castor, LMDA-TPA Series, part number LMDA-TPA 50KF.
You can find the detail information about specifications and dimensions on part number LMDA-TPA 50KF.

Variation of this product

Part Number
LMDA-TPA 50G-ELS
LMDA-TPA 50G-FI
LMDA-TPA 50G-FI-ELS
LMDA-TPA 50KF-ELS
LMDA-TPA 50KF-FI
LMDA-TPA 50KF-FI-ELS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Wheel body color Load capacity at 3 km/h
(kg)

21.94 €

1 7 Days 7135.01 to 80.00-415018plain bore712125019black60

16.74 €

1 5 Days 7135.01 to 80.00Conductivity415018plain bore712605019silver grey80

26.23 €

1 7 Days 9835.01 to 80.00-417525plain bore712665019black60

28.67 €

1 7 Days 9835.01 to 80.00-417525Ball bearing (C)712335019black60

23.47 €

1 5 Days 9835.01 to 80.00Conductivity417525Ball bearing (C)712805019silver grey80

32.98 €

1 7 Days 9835.01 to 80.00-417525Ball bearing (C)712825019black60

Tech Support