Wheel: ALEV series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LO-ALEV 160K-ST-SG
Part Number
|
---|
LO-ALEV 160K-ST-SG |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Wheel Dia. D (mm) | Wheel Width B (mm) | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Tread and tyre hardness | Tread color | Non-staining | Non-marking | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
296.50 € | 1 | 7 Days | 245 | 320.01 to 485.00 | - | 200 | 50 | swivel castor with brake | 205 | 4380 | 160 | 65 Shore A | grey | yes | yes | 400 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Wheel Material | Aluminum | Plate Length L(mm) | 140 |
---|---|---|---|---|---|
Plate Width W(mm) | 110 | Bearing type | Ball bearing | Material (details) | Tread material: Rubber, Wheel body material: die-cast aluminium |
Material | Rubber | Wheel width(mm) | 50 | Suitable for autoclaves | no |
Mounting type | top plate | Wheel body color | silver grey | Tread hydrolysis-resistant | no |
Rustproof | no | Maximum temperature resistance(°C) | 80 | Minimum temperature resistance(°C) | -20 |
This page is Heavy Duty Welded Steel Swivel Castor, LO-ALEV Series, part number LO-ALEV 160K-ST-SG.
You can find the detail information about specifications and dimensions on part number LO-ALEV 160K-ST-SG.
Configure
Basic Attributes
Wheel Characteristics
Type
Mounting Height H(mm)
Load Range(daN)
Wheel Dia. D(mm)
Wheel Width B(mm)
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Tread and tyre hardness
Tread color
Non-staining
Non-marking
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LO-ALEV 127K-SG-RI4 |
LO-ALEV 127K-ST |
LO-ALEV 127K-ST-RI4 |
LO-ALEV 160K-ST-SG-AS |
LO-ALEV 160K-ST-SG-AS-RI4 |
LO-ALEV 160K-ST-SG-RI4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Wheel Dia. D (mm) | Wheel Width B (mm) | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Tread and tyre hardness | Tread color | Non-staining | Non-marking | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
279.64 € | 1 | 7 Days | 205 | 220.01 to 320.00 | - | 160 | 50 | swivel castor | 170 | 4022 | 125 | 65 Shore A | grey | yes | yes | 300 | ||
289.08 € | 1 | 7 Days | 205 | 220.01 to 320.00 | - | 160 | 50 | swivel castor with brake | 170 | 4193 | 125 | 65 Shore A | black | no | no | 300 | ||
350.04 € | 1 | 7 Days | 205 | 220.01 to 320.00 | Conductivity | 160 | 50 | swivel castor with brake | 170 | 4440 | 125 | 65 Shore A | black | no | no | 300 | ||
308.03 € | 1 | 23 Days | 295 | 320.01 to 485.00 | - | 250 | 50 | swivel castor with brake | 205 | 4400 | 160 | 65 Shore A | grey | yes | yes | 350 | ||
369.00 € | 1 | 23 Days | 295 | 320.01 to 485.00 | Conductivity | 250 | 50 | swivel castor with brake | 205 | 4720 | 160 | 65 Shore A | grey | yes | yes | 350 | ||
357.45 € | 1 | 7 Days | 295 | 320.01 to 485.00 | - | 250 | 50 | swivel castor with brake | 205 | 4710 | 160 | 65 Shore A | grey | yes | yes | 400 |