Heavy Duty Welded Steel Swivel Castor, LO-ALEV Series (LO-ALEV 127K)

Heavy Duty Welded Steel Swivel Castor, LO-ALEV Series LO-ALEV 127K

Product Details:

Manufacturer part number: LO-ALEV 127K

Brand: BLICKLE

Price: 216.98

Delivery time: 7 Days


Technical Data:

Mounting Height H: 205 mm

Load Range: 220.01 to 320.00 daN

Wheel Characteristics: -

Wheel Dia. D: 160 mm

Wheel Width B: 50 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LO-ALEV 127K

Part Number
LO-ALEV 127K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Tread and tyre hardness Tread color Non-staining Non-marking Load capacity at 4 km/h
(kg)

216.98 €

1 7 Days 205220.01 to 320.00-16050swivel castor170382012565 Shore Ablacknono300

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Aluminum Plate Length L(mm) 140
Plate Width W(mm) 110 Bearing type Ball bearing Material (details) Tread material: Rubber, Wheel body material: die-cast aluminium
Material Rubber Wheel width(mm) 50 Suitable for autoclaves no
Mounting type top plate Wheel body color silver grey Tread hydrolysis-resistant no
Rustproof no Maximum temperature resistance(°C) 80 Minimum temperature resistance(°C) -20

This page is Heavy Duty Welded Steel Swivel Castor, LO-ALEV Series, part number LO-ALEV 127K.
You can find the detail information about specifications and dimensions on part number LO-ALEV 127K.

Variation of this product

Part Number
LO-ALEV 127K-RI4
LO-ALEV 127K-SG
LO-ALEV 127K-SG-RI4
LO-ALEV 127K-ST
LO-ALEV 127K-ST-RI4
LO-ALEV 127K-ST-SG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Tread and tyre hardness Tread color Non-staining Non-marking Load capacity at 4 km/h
(kg)

277.94 €

1 7 Days 205220.01 to 320.00-16050swivel castor170400112565 Shore Ablacknono300

218.67 €

1 7 Days 205220.01 to 320.00Antistatic16050swivel castor170382012565 Shore Agreyyesyes300

279.64 €

1 7 Days 205220.01 to 320.00-16050swivel castor170402212565 Shore Agreyyesyes300

289.08 €

1 7 Days 205220.01 to 320.00-16050swivel castor with brake170419312565 Shore Ablacknono300

350.04 €

1 7 Days 205220.01 to 320.00Conductivity16050swivel castor with brake170444012565 Shore Ablacknono300

290.78 €

1 7 Days 205220.01 to 320.00Conductivity16050swivel castor with brake170421012565 Shore Agreyyesyes300

Tech Support