Heavy Duty Welded Steel Swivel Castor, LO-ALTH Series (LO-ALTH 202K)

Heavy Duty Welded Steel Swivel Castor, LO-ALTH Series LO-ALTH 202K

Product Details:

Manufacturer part number: LO-ALTH 202K

Brand: BLICKLE

Price: 272.57

Delivery time: 23 Days


Technical Data:

Caster Type: Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type

Mounting Height H: 170 mm

Load Range: Up to 35.00 daN

Wheel Characteristics: -

Wheel Dia. D: 125 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LO-ALTH 202K

Part Number
LO-ALTH 202K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Load capacity at 4 km/h
(kg)

272.57 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type170Up to 35.00-12540swivel castor245462020050light brown1000

Loading...

  1. 1

Basic information

Wheel Material Aluminum Plate Length L(mm) 140 Plate Width W(mm) 110
Bearing type Ball bearing Material (details) Tread material: Polyurethane, Wheel body material: die-cast aluminium Material Polyurethane
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 92 Shore A
Wheel body color silver grey Tread hydrolysis-resistant no Non-staining yes
Rustproof no Non-marking yes Maximum temperature resistance(°C) 70
Minimum temperature resistance(°C) -20

This page is Heavy Duty Welded Steel Swivel Castor, LO-ALTH Series, part number LO-ALTH 202K.
You can find the detail information about specifications and dimensions on part number LO-ALTH 202K.

Variation of this product

Part Number
LO-ALTH 127K-RI4
LO-ALTH 127K-ST
LO-ALTH 127K-ST-AS
LO-ALTH 202K-AS
LO-ALTH 202K-AS-RI4
LO-ALTH 202K-RI4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Load capacity at 4 km/h
(kg)

301.52 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type200485.01 to 750.00Antistatic15054swivel castor170416612554light brown750

312.66 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type200485.01 to 750.00-15054swivel castor with brake170432112554light brown750

334.15 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type205485.01 to 750.00-16050swivel castor with brake170434012554grey750

296.84 €

1 23 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type125Up to 35.00-8037swivel castor245462020050grey1000

357.80 €

1 23 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type123Up to 35.00-7540swivel castor245480220050grey1000

333.53 €

1 23 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type170Up to 35.00-12550swivel castor245480820050light brown1000

Tech Support