Wheel: G series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LO-G 127K
Part Number
|
---|
LO-G 127K |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Minimum temperature resistance (°C) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
212.99 € | 1 | 7 Days | 245 | 485.01 to 750.00 | 200 | 50 | Ball bearing | swivel castor | 170 | 5980 | 125 | 50 | -20 | 750 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Wheel Material | Others | Plate Length L(mm) | 140 |
---|---|---|---|---|---|
Plate Width W(mm) | 110 | Material (details) | Tread material: Metal, Wheel body material: rugged grey cast iron | Material | Metal |
Suitable for autoclaves | no | Mounting type | top plate | Tread and tyre hardness | 180–220 HB |
Tread color | silver | Wheel body color | silver grey | Tread hydrolysis-resistant | no |
Non-staining | yes | Rustproof | no | Non-marking | no |
Maximum temperature resistance(°C) | 100 |
This page is Heavy Duty Welded Steel Swivel Castor, LO-G Series, part number LO-G 127K.
You can find the detail information about specifications and dimensions on part number LO-G 127K.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Load Range(daN)
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Minimum temperature resistance(°C)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LO-G 127G-RI4 |
LO-G 127G-ST |
LO-G 127G-ST-RI4 |
LO-G 127K-RI4 |
LO-G 127K-ST |
LO-G 127K-ST-RI4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Minimum temperature resistance (°C) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
251.92 € | 1 | 7 Days | 245 | 485.01 to 750.00 | 200 | 50 | plain bore | swivel castor | 170 | 5398 | 125 | 50 | -25 | 750 | ||
261.79 € | 1 | 7 Days | 245 | 485.01 to 750.00 | 200 | 50 | plain bore | swivel castor with brake | 170 | 5540 | 125 | 50 | -25 | 750 | ||
322.75 € | 1 | 23 Days | 245 | 485.01 to 750.00 | 200 | 50 | plain bore | swivel castor with brake | 170 | 5687 | 125 | 50 | -25 | 750 | ||
273.95 € | 1 | 7 Days | 295 | 485.01 to 750.00 | 250 | 60 | Ball bearing | swivel castor | 170 | 6248 | 125 | 50 | -20 | 750 | ||
285.08 € | 1 | 7 Days | 295 | 485.01 to 750.00 | 250 | 60 | Ball bearing | swivel castor with brake | 170 | 6370 | 125 | 50 | -20 | 750 | ||
346.05 € | 1 | 7 Days | 295 | 485.01 to 750.00 | 250 | 60 | Ball bearing | swivel castor with brake | 170 | 6630 | 125 | 50 | -20 | 750 |