Heavy Duty Welded Steel Swivel Castor, LO-G Series (LO-G 127G)

Heavy Duty Welded Steel Swivel Castor, LO-G Series LO-G 127G

Product Details:

Manufacturer part number: LO-G 127G

Brand: BLICKLE

Price: 190.95

Delivery time: 7 Days


Technical Data:

Mounting Height H: 245 mm

Load Range: 485.01 to 750.00 daN

Wheel Dia. D: 200 mm

Wheel Width B: 50 mm

Bearing type: plain bore


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LO-G 127G

Part Number
LO-G 127G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

190.95 €

1 7 Days 245485.01 to 750.0020050plain boreswivel castor170515012550-25750

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Others Plate Length L(mm) 140
Plate Width W(mm) 110 Material (details) Tread material: Metal, Wheel body material: rugged grey cast iron Material Metal
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 180–220 HB
Tread color silver Wheel body color silver grey Tread hydrolysis-resistant no
Non-staining yes Rustproof no Non-marking no
Maximum temperature resistance(°C) 100

This page is Heavy Duty Welded Steel Swivel Castor, LO-G Series, part number LO-G 127G.
You can find the detail information about specifications and dimensions on part number LO-G 127G.

Variation of this product

Part Number
LO-G 127G-RI4
LO-G 127G-ST
LO-G 127G-ST-RI4
LO-G 127K
LO-G 127K-RI4
LO-G 127K-ST
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

251.92 €

1 7 Days 245485.01 to 750.0020050plain boreswivel castor170539812550-25750

261.79 €

1 7 Days 245485.01 to 750.0020050plain boreswivel castor with brake170554012550-25750

322.75 €

1 23 Days 245485.01 to 750.0020050plain boreswivel castor with brake170568712550-25750

212.99 €

1 7 Days 245485.01 to 750.0020050Ball bearingswivel castor170598012550-20750

273.95 €

1 7 Days 295485.01 to 750.0025060Ball bearingswivel castor170624812550-20750

285.08 €

1 7 Days 295485.01 to 750.0025060Ball bearingswivel castor with brake170637012550-20750

Tech Support