Heavy Duty Welded Steel Swivel Castor, LO-GTH Series (LO-GTH 127K)

Heavy Duty Welded Steel Swivel Castor, LO-GTH Series LO-GTH 127K

Product Details:

Manufacturer part number: LO-GTH 127K

Brand: BLICKLE

Price: 259.88

Delivery time: 7 Days


Technical Data:

Caster Type: Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type

Mounting Height H: 295 mm

Load Range: 485.01 to 750.00 daN

Wheel Characteristics: -

Wheel Dia. D: 250 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LO-GTH 127K

Part Number
LO-GTH 127K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

259.88 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type295485.01 to 750.00-25060swivel castor170504012550700

Loading...

  1. 1

Basic information

Wheel Material Others Plate Length L(mm) 140 Plate Width W(mm) 110
Bearing type Ball bearing Material (details) Tread material: Polyurethane, Wheel body material: rugged grey cast iron Material Polyurethane
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 92 Shore A
Tread color light brown Wheel body color silver Tread hydrolysis-resistant no
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20

This page is Heavy Duty Welded Steel Swivel Castor, LO-GTH Series, part number LO-GTH 127K.
You can find the detail information about specifications and dimensions on part number LO-GTH 127K.

Variation of this product

Part Number
LO-GTH 127K-RI4
LO-GTH 127K-ST
LO-GTH 127K-ST-RI4
LO-GTH 150K
LO-GTH 150K-RI4
LO-GTH 150K-ST
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

320.85 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type295485.01 to 750.00-25060swivel castor170537012550700

331.99 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type170485.01 to 750.00-12550swivel castor with brake170547212550700

392.95 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type295485.01 to 750.00-25050swivel castor with brake170567012550700

274.87 €

1 5 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type200750.01 or More-15050swivel castor200595615050800

335.83 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type295750.01 or More-25050swivel castor200602015050800

354.15 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type200750.01 or More-15050swivel castor with brake200619615050800

Tech Support