Wheel: SETH series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LO-SETH 125K-ST-RI4
Part Number
|
---|
LO-SETH 125K-ST-RI4 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Wheel Dia. D (mm) | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
428.26 € | 1 | 7 Days | 170 | 485.01 to 750.00 | 125 | swivel castor with brake | 170 | 4700 | 125 | 50 | 500 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type | Wheel Material | Steel | Plate Length L(mm) | 140 |
---|---|---|---|---|---|
Plate Width W(mm) | 110 | Wheel Width B(mm) | 50 | Bearing type | Ball bearing |
Material (details) | Tread material: Polyurethane, Wheel body material: thick-walled pressed steel | Material | Polyurethane | Suitable for autoclaves | no |
Mounting type | top plate | Tread and tyre hardness | 92 Shore A | Tread color | light brown |
Wheel body color | silver | Tread hydrolysis-resistant | no | Non-staining | yes |
Rustproof | no | Non-marking | yes | Maximum temperature resistance(°C) | 70 |
Minimum temperature resistance(°C) | -20 |
This page is Heavy Duty Welded Steel Swivel Castor, LO-SETH Series, part number LO-SETH 125K-ST-RI4.
You can find the detail information about specifications and dimensions on part number LO-SETH 125K-ST-RI4.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Load Range(daN)
Wheel Dia. D(mm)
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LO-SETH 125K |
LO-SETH 125K-RI4 |
LO-SETH 125K-ST |
LO-SETH 150K |
LO-SETH 150K-RI4 |
LO-SETH 150K-ST |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Wheel Dia. D (mm) | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
295.20 € | 1 | 7 Days | 170 | 485.01 to 750.00 | 125 | swivel castor | 170 | 4098 | 125 | 50 | 500 | ||
356.17 € | 1 | 7 Days | 170 | 485.01 to 750.00 | 125 | swivel castor | 170 | 4356 | 125 | 50 | 500 | ||
367.30 € | 1 | 7 Days | 170 | 485.01 to 750.00 | 125 | swivel castor with brake | 170 | 4530 | 125 | 50 | 500 | ||
315.59 € | 1 | 7 Days | 170 | 485.01 to 750.00 | 125 | swivel castor | 200 | 4660 | 150 | 50 | 650 | ||
376.55 € | 1 | 7 Days | 170 | 485.01 to 750.00 | 125 | swivel castor | 200 | 4880 | 150 | 50 | 650 | ||
394.87 € | 1 | 7 Days | 170 | 485.01 to 750.00 | 125 | swivel castor with brake | 200 | 5060 | 150 | 50 | 650 |