Light Duty Swivel Castor, LPA-GSPO Series (LPA-GSPO 35K)

Light Duty Swivel Castor, LPA-GSPO Series LPA-GSPO 35K

Product Details:

Manufacturer part number: LPA-GSPO 35K

Brand: BLICKLE

Price: 39.69

Delivery time: 5 Days


Technical Data:

Mounting Height H: 71 mm

Wheel Dia. D: 50 mm

Wheel Width B: 18 mm

Product type: swivel castor

Weight: 206 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LPA-GSPO 35K

Part Number
LPA-GSPO 35K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Weight
(g)

39.69 €

1 5 Days 715018swivel castor206

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type Load Range(daN) 80.01 to 140.00 Wheel Material Engineering Plastics
Plate Length L(mm) 60 Plate Width W(mm) 60 Bearing type Ball bearing
Material (details) Tread material: Synthetic, Wheel body material: high-quality cast nylon Material Synthetic Total height(mm) 52
Wheel diameter(mm) 35 Wheel width(mm) 28 Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 80 Shore D Tread color natural beige
Wheel body color natural beige Tread hydrolysis-resistant no Non-staining yes
Rustproof no Non-marking yes Maximum temperature resistance(°C) 80
Minimum temperature resistance(°C) -20 Load capacity at 4 km/h(kg) 100 Load capacity at 3 km/h(kg) 100

This page is Light Duty Swivel Castor, LPA-GSPO Series, part number LPA-GSPO 35K.
You can find the detail information about specifications and dimensions on part number LPA-GSPO 35K.

Variation of this product

Part Number
LPA-GSPO 35K-RA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Weight
(g)

44.88 €

1 23 Days 1007523swivel castor with brake228

Tech Support