Wheel: POA series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LPA-POA 102G
Part Number
|
---|
LPA-POA 102G |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Wheel Characteristics | Wheel Dia. D (mm) | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 3 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.97 € | 1 | 7 Days | 125 | Conductivity | 100 | swivel castor | 123 | 297 | 100 | 22 | 70 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Load Range(daN) | 35.01 to 80.00 | Wheel Material | Engineering Plastics |
---|---|---|---|---|---|
Plate Length L(mm) | 60 | Plate Width W(mm) | 60 | Wheel Width B(mm) | 32 |
Bearing type | plain bore | Material (details) | Tread material: Synthetic, Wheel body material: high-quality nylon 6 | Material | Synthetic |
Suitable for autoclaves | no | Mounting type | top plate | Tread and tyre hardness | 70 Shore D |
Tread color | black | Wheel body color | black | Tread hydrolysis-resistant | no |
Non-staining | yes | Rustproof | no | Non-marking | yes |
Maximum temperature resistance(°C) | 80 | Minimum temperature resistance(°C) | -25 |
This page is Light Duty Swivel Castor, LPA-POA Series, part number LPA-POA 102G.
You can find the detail information about specifications and dimensions on part number LPA-POA 102G.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Wheel Characteristics
Wheel Dia. D(mm)
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Load capacity at 3 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LPA-POA 102G-FI |
LPA-POA 35G |
LPA-POA 35G-RA |
LPA-POA 50G |
LPA-POA 50G-FI |
LPA-POA 75G |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Wheel Characteristics | Wheel Dia. D (mm) | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 3 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.05 € | 1 | 7 Days | 125 | - | 100 | swivel castor with brake | 123 | 334 | 100 | 22 | 70 | ||
7.74 € | 1 | 5 Days | 125 | - | 100 | swivel castor | 52 | 176 | 35 | 25 | 75 | ||
12.57 € | 1 | 23 Days | 125 | - | 100 | swivel castor with brake | 52 | 202 | 35 | 25 | 75 | ||
7.83 € | 1 | 5 Days | 125 | Conductivity | 100 | swivel castor | 71 | 190 | 50 | 18 | 75 | ||
10.87 € | 1 | 5 Days | 125 | Conductivity | 100 | swivel castor with brake | 71 | 211 | 50 | 18 | 75 | ||
9.99 € | 1 | 5 Days | 125 | - | 100 | swivel castor | 100 | 243 | 75 | 23 | 75 |