Heavy Duty Swivel Castor, LPFE-ALEV Series (LPFE-ALEV 127K)

Heavy Duty Swivel Castor, LPFE-ALEV Series LPFE-ALEV 127K

Product Details:

Manufacturer part number: LPFE-ALEV 127K

Brand: BLICKLE

Price: 516.95

Delivery time: 23 Days


Technical Data:

Caster Type: Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type

Mounting Height H: 125 mm

Load Range: 220.01 to 320.00 daN

Wheel Characteristics: Conductivity

Plate Length L: 140 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LPFE-ALEV 127K

Part Number
LPFE-ALEV 127K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Non-staining Non-marking Load capacity at 4 km/h
(kg)

516.95 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125220.01 to 320.00Conductivity14011010037225737012550blacknono300

Loading...

  1. 1

Basic information

Wheel Material Aluminum Bearing type Ball bearing Material (details) Tread material: Rubber, Wheel body material: die-cast aluminium
Material Rubber Product type spring-loaded swivel castor Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 65 Shore A Wheel body color silver grey
Tread hydrolysis-resistant no Rustproof no Maximum temperature resistance(°C) 80
Minimum temperature resistance(°C) -20

This page is Heavy Duty Swivel Castor, LPFE-ALEV Series, part number LPFE-ALEV 127K.
You can find the detail information about specifications and dimensions on part number LPFE-ALEV 127K.

Variation of this product

Part Number
LPFE-ALEV 100K-SG-FA
LPFE-ALEV 125K-FA
LPFE-ALEV 125K-SG-FA
LPFE-ALEV 127K-SG
LPFE-ALEV 150K
LPFE-ALEV 150K-SG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Non-staining Non-marking Load capacity at 4 km/h
(kg)

271.10 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type125140.01 to 220.00-1008510037170370010040greyyesyes200

304.88 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type125220.01 to 320.00Conductivity1008510037192360012540blacknono250

306.39 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type125220.01 to 320.00Conductivity1008510037192391712540greyyesyes250

518.63 €

1 23 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type125220.01 to 320.00Conductivity14011010037225738812550greyyesyes300

518.66 €

1 23 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type125320.01 to 485.00-14011010037255717115050blacknono400

525.23 €

1 23 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type125320.01 to 485.00-14011010037255784015050greyyesyes400

Tech Support