Wheel: ALTH series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LPFE-ALTH 125K-FA
Part Number
|
---|
LPFE-ALTH 125K-FA |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Tread color | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
322.62 € | 1 | 7 Days | 320.01 to 485.00 | - | 100 | 85 | 192 | 3679 | 125 | 40 | light brown | 350 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type | Mounting Height H(mm) | 125 | Wheel Material | Aluminum |
---|---|---|---|---|---|
Wheel Dia. D(mm) | 100 | Wheel Width B(mm) | 37 | Bearing type | Ball bearing |
Material (details) | Tread material: Polyurethane, Wheel body material: die-cast aluminium | Material | Polyurethane | Product type | spring-loaded swivel castor |
Suitable for autoclaves | no | Mounting type | top plate | Tread and tyre hardness | 92 Shore A |
Wheel body color | silver grey | Tread hydrolysis-resistant | no | Non-staining | yes |
Rustproof | no | Non-marking | yes | Maximum temperature resistance(°C) | 70 |
Minimum temperature resistance(°C) | -20 |
This page is Heavy Duty Swivel Castor, LPFE-ALTH Series, part number LPFE-ALTH 125K-FA.
You can find the detail information about specifications and dimensions on part number LPFE-ALTH 125K-FA.
Configure
Basic Attributes
Wheel Characteristics
Type
Load Range(daN)
Plate Length L(mm)
Plate Width W(mm)
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Tread color
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LPFE-ALTH 101K-FA-CO |
LPFE-ALTH 125K-AS-FA |
LPFE-ALTH 125K-AS-FA-CO |
LPFE-ALTH 125K-FA-CO |
LPFE-ALTH 127K |
LPFE-ALTH 127K-AS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Tread color | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
312.07 € | 1 | 23 Days | 320.01 to 485.00 | Conductivity | 100 | 85 | 170 | 3690 | 100 | 40 | light brown | 350 | ||
343.67 € | 1 | 7 Days | 320.01 to 485.00 | Conductivity | 100 | 85 | 192 | 3930 | 125 | 40 | grey | 350 | ||
364.49 € | 1 | 23 Days | 320.01 to 485.00 | - | 100 | 85 | 192 | 3915 | 125 | 40 | grey | 350 | ||
343.44 € | 1 | 23 Days | 320.01 to 485.00 | - | 100 | 85 | 192 | 3926 | 125 | 40 | light brown | 350 | ||
540.53 € | 1 | 23 Days | 320.01 to 485.00 | - | 140 | 110 | 225 | 7500 | 125 | 54 | light brown | 450 | ||
562.01 € | 1 | 23 Days | 320.01 to 485.00 | Conductivity | 140 | 110 | 225 | 7560 | 125 | 54 | grey | 450 |