Heavy Duty Swivel Castor, LPFE-ALTH Series (Part Numbers)

Heavy Duty Swivel Castor, LPFE-ALTH Series
Heavy Duty Swivel Castor, with Polyurethane Torsion Spring, Heavy Duty Wheel, with Blickle Extrathane® Polyurethane Tread, with Aluminium Wheel Centre

Bracket: LPFE series

  • solid welded steel construction, solid forged part, zinc-plated, yellow-passivated, Cr6-free
  • patented woodruff key design for outstanding spring-damping properties
  • one sealed lifetime lubricated grooved ball bearing in the swivel head (two for wheel Ø 125x50 mm or more)

Wheel: ALTH series

  • tread: high-quality polyurethane elastomer Blickle Extrathane®, hardness 92 Shore A, colour light brown, non-marking, non-staining
  • wheel centre: die-cast aluminium, colour silver grey

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LPFE-ALTH 101K-AS-FA
LPFE-ALTH 101K-AS-FA-CO
LPFE-ALTH 101K-FA
LPFE-ALTH 101K-FA-CO
LPFE-ALTH 125K-AS-FA
LPFE-ALTH 125K-AS-FA-CO
LPFE-ALTH 125K-FA
LPFE-ALTH 125K-FA-CO
LPFE-ALTH 127K
LPFE-ALTH 127K-AS
LPFE-ALTH 150K
LPFE-ALTH 150K-AS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Load capacity at 4 km/h
(kg)

313.63 €

1 23 Days 320.01 to 485.00-10085170370410040grey350

332.70 €

1 23 Days 320.01 to 485.00Conductivity10085170345310040grey350

293.00 €

1 5 Days 320.01 to 485.00Conductivity10085170348010040light brown350

312.07 €

1 23 Days 320.01 to 485.00Conductivity10085170369010040light brown350

343.67 €

1 7 Days 320.01 to 485.00Conductivity10085192393012540grey350

364.49 €

1 23 Days 320.01 to 485.00-10085192391512540grey350

322.62 €

1 7 Days 320.01 to 485.00-10085192367912540light brown350

343.44 €

1 23 Days 320.01 to 485.00-10085192392612540light brown350

540.53 €

1 23 Days 320.01 to 485.00-140110225750012554light brown450

562.01 €

1 23 Days 320.01 to 485.00Conductivity140110225756012554grey450

543.98 €

1 23 Days 485.01 to 750.00Conductivity140110255752515050light brown500

565.80 €

1 23 Days 485.01 to 750.00Conductivity140110255746015050grey500

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type Mounting Height H(mm) 125 Wheel Material Aluminum
Wheel Dia. D(mm) 100 Wheel Width B(mm) 37 Bearing type Ball bearing
Material (details) Tread material: Polyurethane, Wheel body material: die-cast aluminium Material Polyurethane Product type spring-loaded swivel castor
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 92 Shore A
Wheel body color silver grey Tread hydrolysis-resistant no Non-staining yes
Rustproof no Non-marking yes Maximum temperature resistance(°C) 70
Minimum temperature resistance(°C) -20

Tech Support