Pressed Steel Swivel Castor, L-PO Series (Part Numbers)

Pressed Steel Swivel Castor, L-PO Series
Pressed Steel Swivel Castor, Medium Duty Design, with Top Plate Fitting, Nylon Wheel

Bracket: L series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin (from wheel Ø 150 mm)
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: PO series

  • high-quality nylon 6, impact resistant, hardness 70 Shore D, colour natural white

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +80 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

L-PO 160K-CS11-FA

Part Number
L-PO 160K-CS11-FA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Wheel body color Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

181.88 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type195320.01 to 485.00Conductivity14011016050Ball bearingswivel castor with brake195259316050natural whitenatural white-20400

Loading...

  1. 1

Basic information

Wheel Material Engineering Plastics Material (details) Tread material: Synthetic, Wheel body material: high-quality nylon 6 Material Synthetic
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 70 Shore D
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 70

This page is Pressed Steel Swivel Castor, L-PO Series, part number L-PO 160K-CS11-FA.
You can find the detail information about specifications and dimensions on part number L-PO 160K-CS11-FA.

Variation of this product

Part Number
L-PO 100G-ELS-FA-FS
L-PO 100G-ELS-FS
L-PO 100G-FA
L-PO 160K-CS11-FA-FS
L-PO 160K-CS11-FS
L-PO 160K-ELS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Wheel body color Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

91.85 €

1 23 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type125220.01 to 320.00-1008510037plain boreswivel castor12595510037greygrey-25250

83.06 €

1 23 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type125220.01 to 320.00-1008510037plain boreswivel castor12587310037greygrey-25250

39.90 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type125220.01 to 320.00Conductivity1008510037plain boreswivel castor12574010037natural whitenatural white-25250

221.50 €

1 23 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type195320.01 to 485.00Conductivity14011016050Ball bearingswivel castor with brake195341716050natural whitenatural white-20400

209.78 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type195320.01 to 485.00Conductivity14011016050Ball bearingswivel castor with brake195280016050natural whitenatural white-20400

122.53 €

1 23 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type195320.01 to 485.00Conductivity14011016050Ball bearingswivel castor195232016050greygrey-20400

Tech Support