Pressed Steel Swivel Castor, L-POW Series (L-POW 100KF)

Pressed Steel Swivel Castor, L-POW Series L-POW 100KF

Product Details:

Manufacturer part number: L-POW 100KF

Brand: BLICKLE

Price: 41.26

Delivery time: 7 Days


Technical Data:

Wheel Characteristics: Conductivity

Product type: swivel castor

Total height: 125 mm

Weight: 795 g

Wheel diameter: 100 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

L-POW 100KF

Part Number
L-POW 100KF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel Characteristics Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Load capacity at 4 km/h
(kg)

41.26 €

1 7 Days Conductivityswivel castor125795100200

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type Mounting Height H(mm) 125 Load Range(daN) 140.01 to 220.00
Wheel Material Engineering Plastics Plate Length L(mm) 100 Plate Width W(mm) 85
Wheel Dia. D(mm) 100 Wheel Width B(mm) 37 Bearing type Ball bearing (C)
Material (details) Tread material: Synthetic, Wheel body material: high-quality nylon 6 Material Synthetic Wheel width(mm) 35
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 70 Shore D
Tread color white Wheel body color red Tread hydrolysis-resistant no
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20

This page is Pressed Steel Swivel Castor, L-POW Series, part number L-POW 100KF.
You can find the detail information about specifications and dimensions on part number L-POW 100KF.

Variation of this product

Part Number
L-POW 100KF-FI
L-POW 125KF
L-POW 125KF-FI
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel Characteristics Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Load capacity at 4 km/h
(kg)

57.38 €

1 7 Days Conductivityswivel castor with brake125900100200

46.09 €

1 7 Days -swivel castor150965125220

63.57 €

1 7 Days -swivel castor with brake1501110125220

Tech Support