Pressed Steel Swivel Castor, L-PPN Series (L-PPN 80G)

Pressed Steel Swivel Castor, L-PPN Series L-PPN 80G

Product Details:

Manufacturer part number: L-PPN 80G

Brand: BLICKLE

Price: 23.31

Delivery time: 7 Days


Technical Data:

Caster Type: Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type

Mounting Height H: 100 mm

Load Range: 80.01 to 140.00 daN

Wheel Characteristics: -

Plate Length L: 100 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

L-PPN 80G

Part Number
L-PPN 80G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

23.31 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type10080.01 to 140.00-100857525plain boreswivel castor1025348032120

Loading...

  1. 1

Basic information

Wheel Material Engineering Plastics Material (details) Tread material: Synthetic, Wheel body material: high-quality polypropylene Material Synthetic
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 60 Shore D
Tread color natural white Wheel body color natural white Tread hydrolysis-resistant no
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 60 Minimum temperature resistance(°C) -20

This page is Pressed Steel Swivel Castor, L-PPN Series, part number L-PPN 80G.
You can find the detail information about specifications and dimensions on part number L-PPN 80G.

Variation of this product

Part Number
L-PPN 100G-FI-FA
L-PPN 100G-ST
L-PPN 100G-ST-FA
L-PPN 80G-FA
L-PPN 80G-FI
L-PPN 80G-FI-FA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

51.87 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type150140.01 to 220.00-1008512540plain boreswivel castor with brake12583810037160

54.71 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type150140.01 to 220.00-1008512540plain boreswivel castor with brake12584110037160

63.48 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type190140.01 to 220.00-1008515050plain boreswivel castor with brake12591310037160

30.22 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type10080.01 to 140.00-100857525plain boreswivel castor1025608032120

39.15 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type10080.01 to 140.00Conductivity100857525plain boreswivel castor with brake1026488032120

46.06 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type10080.01 to 140.00-100857525plain boreswivel castor with brake1026788032120

Tech Support