Wheel: PATH series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LPXA-PATH 50KFD-FI-ELS
Part Number
|
---|
LPXA-PATH 50KFD-FI-ELS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Wheel Characteristics | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Rustproof | Minimum temperature resistance (°C) | Load capacity at 3 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
84.45 € | 1 | 5 Days | 100 | - | 75 | 25 | Ball bearing (C) | swivel castor with brake | 71 | 240 | 50 | 19 | no | -20 | 50 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Load Range(daN) | 35.01 to 80.00 | Wheel Material | Engineering Plastics |
---|---|---|---|---|---|
Plate Length L(mm) | 60 | Plate Width W(mm) | 60 | Material (details) | Tread material: Polyurethane, Wheel body material: high-quality nylon 6 |
Material | Polyurethane | Suitable for autoclaves | no | Mounting type | top plate |
Tread and tyre hardness | 94 Shore A | Tread color | dark grey | Wheel body color | silver grey |
Tread hydrolysis-resistant | no | Non-staining | yes | Non-marking | yes |
Maximum temperature resistance(°C) | 70 |
This page is Stainless Steel Light Duty Swivel Castor, LPXA-PATH Series, part number LPXA-PATH 50KFD-FI-ELS.
You can find the detail information about specifications and dimensions on part number LPXA-PATH 50KFD-FI-ELS.
Configure
Basic Attributes
Wheel Characteristics
Type
Mounting Height H(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Rustproof
Minimum temperature resistance(°C)
Load capacity at 3 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LPXA-PATH 50KFD |
LPXA-PATH 50KFD-ELS |
LPXA-PATH 50KFD-FI |
LPXA-PATH 75G |
LPXA-PATH 75G-FI |
LPXA-PATH 75KFD |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Wheel Characteristics | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Rustproof | Minimum temperature resistance (°C) | Load capacity at 3 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
59.73 € | 1 | 7 Days | 71 | Conductivity | 50 | 19 | Ball bearing (C) | swivel castor | 71 | 212 | 50 | 19 | no | -20 | 75 | ||
66.16 € | 1 | 7 Days | 71 | - | 50 | 19 | Ball bearing (C) | swivel castor | 71 | 212 | 50 | 19 | no | -20 | 50 | ||
78.02 € | 1 | 5 Days | 71 | Conductivity | 50 | 19 | Ball bearing (C) | swivel castor with brake | 71 | 231 | 50 | 19 | no | -20 | 75 | ||
61.99 € | 1 | 7 Days | 100 | Conductivity | 75 | 25 | plain bore | swivel castor | 100 | 278 | 75 | 25 | yes | -25 | 75 | ||
79.22 € | 1 | 7 Days | 100 | - | 75 | 25 | plain bore | swivel castor with brake | 100 | 308 | 75 | 25 | yes | -25 | 75 | ||
68.34 € | 1 | 7 Days | 100 | Conductivity | 75 | 25 | Ball bearing (C) | swivel castor | 100 | 332 | 75 | 25 | no | -20 | 75 |