Wheel: PATH series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LPXA-PATH 75KFD
Part Number
|
---|
LPXA-PATH 75KFD |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Wheel Characteristics | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Rustproof | Minimum temperature resistance (°C) | Load capacity at 3 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
68.34 € | 1 | 7 Days | 100 | Conductivity | 75 | 25 | Ball bearing (C) | swivel castor | 100 | 332 | 75 | 25 | no | -20 | 75 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Load Range(daN) | 35.01 to 80.00 | Wheel Material | Engineering Plastics |
---|---|---|---|---|---|
Plate Length L(mm) | 60 | Plate Width W(mm) | 60 | Material (details) | Tread material: Polyurethane, Wheel body material: high-quality nylon 6 |
Material | Polyurethane | Suitable for autoclaves | no | Mounting type | top plate |
Tread and tyre hardness | 94 Shore A | Tread color | dark grey | Wheel body color | silver grey |
Tread hydrolysis-resistant | no | Non-staining | yes | Non-marking | yes |
Maximum temperature resistance(°C) | 70 |
This page is Stainless Steel Light Duty Swivel Castor, LPXA-PATH Series, part number LPXA-PATH 75KFD.
You can find the detail information about specifications and dimensions on part number LPXA-PATH 75KFD.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Wheel Characteristics
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Rustproof
Minimum temperature resistance(°C)
Load capacity at 3 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LPXA-PATH 50KFD-ELS |
LPXA-PATH 50KFD-FI |
LPXA-PATH 50KFD-FI-ELS |
LPXA-PATH 75KFD-ELS |
LPXA-PATH 75KFD-FI |
LPXA-PATH 75KFD-FI-ELS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Wheel Characteristics | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Rustproof | Minimum temperature resistance (°C) | Load capacity at 3 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
66.16 € | 1 | 7 Days | 71 | - | 50 | 19 | Ball bearing (C) | swivel castor | 71 | 212 | 50 | 19 | no | -20 | 50 | ||
78.02 € | 1 | 5 Days | 71 | Conductivity | 50 | 19 | Ball bearing (C) | swivel castor with brake | 71 | 231 | 50 | 19 | no | -20 | 75 | ||
84.45 € | 1 | 5 Days | 100 | - | 75 | 25 | Ball bearing (C) | swivel castor with brake | 71 | 240 | 50 | 19 | no | -20 | 50 | ||
81.50 € | 1 | 7 Days | 100 | - | 75 | 25 | Ball bearing (C) | swivel castor | 100 | 335 | 75 | 25 | no | -20 | 65 | ||
85.57 € | 1 | 7 Days | 100 | Conductivity | 75 | 25 | Ball bearing (C) | swivel castor with brake | 100 | 366 | 75 | 25 | no | -20 | 75 | ||
98.73 € | 1 | 7 Days | 100 | - | 75 | 25 | Ball bearing (C) | swivel castor with brake | 100 | 362 | 75 | 25 | no | -20 | 65 |