Stainless Steel Light Duty Swivel Castor, LPXA-PATH Series (Part Numbers)

Stainless Steel Light Duty Swivel Castor, LPXA-PATH Series
Stainless Steel Light Duty Swivel Castor, with Top Plate Fitting, Wheel, with Thermoplastic Polyurethane Tread, with Nylon Wheel Centre

Bracket: LPXA series

  • high-quality chromium-nickel steel (1.4301/AISI 304), stainless steel, vibration-ground finishing
  • all parts including axle material are corrosion-resistant
  • double ball bearing in the swivel head
  • strong central kingpin
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: PATH series

  • tread: high-quality thermoplastic polyurethane (TPU), hardness 94 Shore A, colour dark grey, non-marking, non-staining
  • wheel centre: high-quality nylon 6, impact resistant, colour silver grey

Other features:

  • very high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LPXA-PATH 50G
LPXA-PATH 50G-FI
LPXA-PATH 50KFD
LPXA-PATH 50KFD-ELS
LPXA-PATH 50KFD-FI
LPXA-PATH 50KFD-FI-ELS
LPXA-PATH 75G
LPXA-PATH 75G-FI
LPXA-PATH 75KFD
LPXA-PATH 75KFD-ELS
LPXA-PATH 75KFD-FI
LPXA-PATH 75KFD-FI-ELS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Rustproof Minimum temperature resistance
(°C)
Load capacity at 3 km/h
(kg)

52.83 €

1 7 Days 71Conductivity5019plain boreswivel castor711985019yes-2575

71.12 €

1 5 Days 71-5019plain boreswivel castor with brake712175019yes-2575

59.73 €

1 7 Days 71Conductivity5019Ball bearing (C)swivel castor712125019no-2075

66.16 €

1 7 Days 71-5019Ball bearing (C)swivel castor712125019no-2050

78.02 €

1 5 Days 71Conductivity5019Ball bearing (C)swivel castor with brake712315019no-2075

84.45 €

1 5 Days 100-7525Ball bearing (C)swivel castor with brake712405019no-2050

61.99 €

1 7 Days 100Conductivity7525plain boreswivel castor1002787525yes-2575

79.22 €

1 7 Days 100-7525plain boreswivel castor with brake1003087525yes-2575

68.34 €

1 7 Days 100Conductivity7525Ball bearing (C)swivel castor1003327525no-2075

81.50 €

1 7 Days 100-7525Ball bearing (C)swivel castor1003357525no-2065

85.57 €

1 7 Days 100Conductivity7525Ball bearing (C)swivel castor with brake1003667525no-2075

98.73 €

1 7 Days 100-7525Ball bearing (C)swivel castor with brake1003627525no-2065

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Load Range(daN) 35.01 to 80.00 Wheel Material Engineering Plastics
Plate Length L(mm) 60 Plate Width W(mm) 60 Material (details) Tread material: Polyurethane, Wheel body material: high-quality nylon 6
Material Polyurethane Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 94 Shore A Tread color dark grey Wheel body color silver grey
Tread hydrolysis-resistant no Non-staining yes Non-marking yes
Maximum temperature resistance(°C) 70

Tech Support