Wheel: TPA series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LPXA-TPA 50KFD
Part Number
|
---|
LPXA-TPA 50KFD |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Wheel body color | Rustproof | Load capacity at 3 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
58.20 € | 1 | 5 Days | 146 | 35.01 to 80.00 | Heat Resistance | 105 | 24 | Ball bearing (C) | swivel castor | 71 | 204 | 50 | 19 | silver grey | no | 50 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Wheel Material | Engineering Plastics | Plate Length L(mm) | 60 |
---|---|---|---|---|---|
Plate Width W(mm) | 60 | Material (details) | Tread material: Rubber, Wheel body material: high-quality polypropylene | Material | Rubber |
Suitable for autoclaves | no | Mounting type | top plate | Tread and tyre hardness | 85 Shore A |
Tread color | grey | Tread hydrolysis-resistant | no | Non-staining | no |
Non-marking | yes | Maximum temperature resistance(°C) | 60 | Minimum temperature resistance(°C) | -20 |
This page is Stainless Steel Light Duty Swivel Castor, LPXA-TPA Series, part number LPXA-TPA 50KFD.
You can find the detail information about specifications and dimensions on part number LPXA-TPA 50KFD.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Load Range(daN)
Wheel Characteristics
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Wheel body color
Rustproof
Load capacity at 3 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LPXA-TPA 50G-ELS |
LPXA-TPA 50G-FI |
LPXA-TPA 50G-FI-ELS |
LPXA-TPA 50KFD-ELS |
LPXA-TPA 50KFD-FI |
LPXA-TPA 50KFD-FI-ELS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Wheel body color | Rustproof | Load capacity at 3 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
56.80 € | 1 | 7 Days | 146 | Up to 35.00 | Conductivity / Heat Resistance | 105 | 24 | plain bore | swivel castor | 71 | 194 | 50 | 19 | black | yes | 30 | ||
70.33 € | 1 | 5 Days | 146 | 35.01 to 80.00 | Heat Resistance | 105 | 24 | plain bore | swivel castor with brake | 71 | 213 | 50 | 19 | silver grey | yes | 50 | ||
75.08 € | 1 | 7 Days | 146 | Up to 35.00 | Conductivity / Heat Resistance | 105 | 24 | plain bore | swivel castor with brake | 71 | 212 | 50 | 19 | black | yes | 30 | ||
62.95 € | 1 | 7 Days | 164 | Up to 35.00 | Conductivity / Heat Resistance | 120 | 30 | Ball bearing (C) | swivel castor | 71 | 205 | 50 | 19 | black | no | 30 | ||
76.49 € | 1 | 5 Days | 164 | 35.01 to 80.00 | Conductivity / Heat Resistance | 120 | 30 | Ball bearing (C) | swivel castor with brake | 71 | 220 | 50 | 19 | silver grey | no | 50 | ||
81.24 € | 1 | 5 Days | 164 | Up to 35.00 | Heat Resistance | 120 | 30 | Ball bearing (C) | swivel castor with brake | 71 | 221 | 50 | 19 | black | no | 30 |