Stainless Steel Light Duty Swivel Castor, LPXA-TPA Series (LPXA-TPA 50G)

Stainless Steel Light Duty Swivel Castor, LPXA-TPA Series LPXA-TPA 50G

Product Details:

Manufacturer part number: LPXA-TPA 50G

Brand: BLICKLE

Price: 52.05

Delivery time: 5 Days


Technical Data:

Mounting Height H: 100 mm

Load Range: 35.01 to 80.00 daN

Wheel Characteristics: -

Wheel Dia. D: 75 mm

Wheel Width B: 25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LPXA-TPA 50G

Part Number
LPXA-TPA 50G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Wheel body color Rustproof Load capacity at 3 km/h
(kg)

52.05 €

1 5 Days 10035.01 to 80.00-7525plain boreswivel castor711915019silver greyyes50

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Plate Length L(mm) 60
Plate Width W(mm) 60 Material (details) Tread material: Rubber, Wheel body material: high-quality polypropylene Material Rubber
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 85 Shore A
Tread color grey Tread hydrolysis-resistant no Non-staining no
Non-marking yes Maximum temperature resistance(°C) 60 Minimum temperature resistance(°C) -20

This page is Stainless Steel Light Duty Swivel Castor, LPXA-TPA Series, part number LPXA-TPA 50G.
You can find the detail information about specifications and dimensions on part number LPXA-TPA 50G.

Variation of this product

Part Number
LPXA-TPA 50G-ELS
LPXA-TPA 50G-FI
LPXA-TPA 50G-FI-ELS
LPXA-TPA 50KFD
LPXA-TPA 50KFD-ELS
LPXA-TPA 50KFD-FI
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Wheel body color Rustproof Load capacity at 3 km/h
(kg)

56.80 €

1 7 Days 146Up to 35.00Conductivity / Heat Resistance10524plain boreswivel castor711945019blackyes30

70.33 €

1 5 Days 14635.01 to 80.00Heat Resistance10524plain boreswivel castor with brake712135019silver greyyes50

75.08 €

1 7 Days 146Up to 35.00Conductivity / Heat Resistance10524plain boreswivel castor with brake712125019blackyes30

58.20 €

1 5 Days 14635.01 to 80.00Heat Resistance10524Ball bearing (C)swivel castor712045019silver greyno50

62.95 €

1 7 Days 164Up to 35.00Conductivity / Heat Resistance12030Ball bearing (C)swivel castor712055019blackno30

76.49 €

1 5 Days 16435.01 to 80.00Conductivity / Heat Resistance12030Ball bearing (C)swivel castor with brake712205019silver greyno50

Tech Support