Stainless Steel Light Duty Swivel Castor, LPXA-VPA Series (LPXA-VPA 50G)

Stainless Steel Light Duty Swivel Castor, LPXA-VPA Series LPXA-VPA 50G

Product Details:

Manufacturer part number: LPXA-VPA 50G

Brand: BLICKLE

Price: 53.20

Delivery time: 7 Days


Technical Data:

Mounting Height H: 195 mm

Wheel Characteristics: Heat Resistance

Wheel Dia. D: 150 mm

Wheel Width B: 30 mm

Product type: swivel castor


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LPXA-VPA 50G

Part Number
LPXA-VPA 50G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 3 km/h
(kg)

53.20 €

1 7 Days 195Heat Resistance15030swivel castor71208501840

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Load Range(daN) 35.01 to 80.00 Wheel Material Engineering Plastics
Plate Length L(mm) 60 Plate Width W(mm) 60 Bearing type plain bore
Material (details) Tread material: Rubber, Wheel body material: high-quality nylon 6 Material Rubber Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 80 Shore A Tread color grey
Wheel body color black Tread hydrolysis-resistant no Non-staining yes
Rustproof yes Non-marking yes Maximum temperature resistance(°C) 60
Minimum temperature resistance(°C) -20

This page is Stainless Steel Light Duty Swivel Castor, LPXA-VPA Series, part number LPXA-VPA 50G.
You can find the detail information about specifications and dimensions on part number LPXA-VPA 50G.

Variation of this product

Part Number
LPXA-VPA 50G-FI
LPXA-VPA 75G
LPXA-VPA 75G-FI
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 3 km/h
(kg)

71.49 €

1 5 Days 236Conductivity / Heat Resistance18638swivel castor with brake71227501840

59.35 €

1 7 Days 236Conductivity / Heat Resistance18638swivel castor100307752560

76.58 €

1 7 Days 236Heat Resistance18638swivel castor with brake100322752560

Tech Support