Wheel: PGV series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LPX-PGV 186XK-PG3-FI-SG-FA
Part Number
|
---|
LPX-PGV 186XK-PG3-FI-SG-FA |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Tread color | Non-staining | Non-marking | Minimum temperature resistance (°C) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
584.02 € | 1 | 23 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 72 | 140.01 to 220.00 | Heat Resistance | 140 | 80 | 50 | 19 | Ball bearing | swivel castor with brake | 236 | 3393 | 186 | 38 | grey | yes | yes | -20 | 200 |
Loading...
Wheel Material | Aluminum | Material (details) | Tread material: Rubber, Wheel body material: die-cast aluminium | Material | Rubber |
---|---|---|---|---|---|
Suitable for autoclaves | yes | Mounting type | top plate | Tread and tyre hardness | 80 Shore A |
Wheel body color | silver grey | Tread hydrolysis-resistant | no | Rustproof | yes |
Maximum temperature resistance(°C) | 134 |
This page is Stainless Steel Swivel Castor, LPX-PGV Series, part number LPX-PGV 186XK-PG3-FI-SG-FA.
You can find the detail information about specifications and dimensions on part number LPX-PGV 186XK-PG3-FI-SG-FA.
Configure
Basic Attributes
Caster Type
Type
Mounting Height H(mm)
Load Range(daN)
Wheel Characteristics
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Tread color
Non-staining
Non-marking
Minimum temperature resistance(°C)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LPX-PGV 105XR-PG1-SRA-SG-FA |
LPX-PGV 120XR-PG2-EL-FA |
LPX-PGV 120XR-PG2-FI-EL-FA |
LPX-PGV 186XK-PG3-SG-FA |
LPX-PGV 186XK-PG3-SRA-EL-FA |
LPX-PGV 186XK-PG3-SRA-SG-FA |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Tread color | Non-staining | Non-marking | Minimum temperature resistance (°C) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
390.35 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 124 | 80.01 to 140.00 | Conductivity / Heat Resistance | 100 | 60 | 84 | 24 | roller bearing | swivel castor | 146 | 1191 | 105 | 24 | grey | yes | yes | -25 | 120 | ||
320.68 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 124 | 140.01 to 220.00 | Heat Resistance | 120 | 80 | 84 | 24 | roller bearing | swivel castor | 164 | 1552 | 120 | 30 | black | no | no | -25 | 150 | ||
470.75 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 124 | 140.01 to 220.00 | Conductivity / Heat Resistance | 120 | 80 | 84 | 24 | roller bearing | swivel castor with brake | 164 | 1850 | 120 | 30 | black | no | no | -25 | 150 | ||
420.66 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 72 | 140.01 to 220.00 | Heat Resistance | 140 | 80 | 50 | 19 | Ball bearing | swivel castor | 236 | 3033 | 186 | 38 | grey | yes | yes | -20 | 200 | ||
523.41 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 72 | 140.01 to 220.00 | Heat Resistance | 140 | 80 | 50 | 19 | Ball bearing | swivel castor | 236 | 3135 | 186 | 38 | black | no | no | -20 | 200 | ||
510.23 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 72 | 140.01 to 220.00 | Heat Resistance | 140 | 80 | 50 | 19 | Ball bearing | swivel castor | 236 | 3170 | 186 | 38 | grey | yes | yes | -20 | 200 |