Light Duty Swivel Castor, LRA-GSPO Series (Part Numbers)

Light Duty Swivel Castor, LRA-GSPO Series
Light Duty Swivel Castor, with Bolt Hole Fitting, Heavy Duty Wheel Made of Compressed Cast Nylon, LRA-GSPO Series

Bracket: LRA series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: GSPO series

  • high-quality cast nylon, reaction-injected, impact resistant, hardness 80 Shore D, colour natural beige

Other features:

  • high chemical resistance to many aggressive substances
  • reduced moisture absorption
  • operating temperature: -20 °C to +80 °C, reduced load capacity over +35 °C
  • consider the surface pressure on sensitive floors due to high point loads
  • Test in compliance with DIN 12530 with extended breaks to avoid thermal overloading

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LRA-GSPO 35K
LRA-GSPO 35K-RA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Product type Weight
(g)

38.18 €

1 5 Days 69swivel castor154

43.50 €

1 23 Days 72swivel castor with brake181

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Load Range(daN) 80.01 to 140.00 Wheel Material Engineering Plastics
Plate Length L(mm) 43 Wheel Dia. D(mm) 50 Wheel Width B(mm) 19
Bearing type Ball bearing Material (details) Tread material: Synthetic, Wheel body material: high-quality cast nylon Material Synthetic
Total height(mm) 50 Wheel diameter(mm) 35 Wheel width(mm) 28
Suitable for autoclaves no Mounting type bolt hole Tread and tyre hardness 80 Shore D
Tread color natural beige Wheel body color natural beige Tread hydrolysis-resistant no
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 80 Minimum temperature resistance(°C) -20 Load capacity at 4 km/h(kg) 100
Load capacity at 3 km/h(kg) 100

Tech Support