Wheel: PATH series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H (mm) | Wheel Characteristics | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Mounting type | Minimum temperature resistance (°C) | Load capacity at 3 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.18 € | 1 | 5 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 72 | - | 50 | 19 | plain bore | swivel castor | 69 | 150 | 50 | 19 | bolt hole | -25 | 75 | ||
23.13 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 72 | - | 50 | 19 | plain bore | swivel castor | 72 | 256 | 50 | 19 | expander | -25 | 75 | ||
23.13 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 72 | - | 50 | 19 | plain bore | swivel castor | 72 | 284 | 50 | 19 | expander | -25 | 75 | ||
23.13 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 72 | - | 50 | 19 | plain bore | swivel castor | 72 | 304 | 50 | 19 | expander | -25 | 75 | ||
23.13 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 72 | - | 50 | 19 | plain bore | swivel castor | 72 | 320 | 50 | 19 | expander | -25 | 75 | ||
23.13 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 72 | - | 50 | 19 | plain bore | swivel castor | 72 | 330 | 50 | 19 | expander | -25 | 75 | ||
23.13 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 72 | - | 50 | 19 | plain bore | swivel castor | 72 | 398 | 50 | 19 | expander | -25 | 75 | ||
21.77 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 72 | - | 50 | 19 | plain bore | swivel castor | 72 | 224 | 50 | 19 | expander | -25 | 75 | ||
21.77 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 72 | - | 50 | 19 | plain bore | swivel castor | 72 | 233 | 50 | 19 | expander | -25 | 75 | ||
21.77 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 69 | - | 50 | 19 | plain bore | swivel castor | 72 | 244 | 50 | 19 | expander | -25 | 75 | ||
21.77 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 72 | - | 50 | 19 | plain bore | swivel castor | 72 | 255 | 50 | 19 | expander | -25 | 75 | ||
13.76 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 72 | - | 50 | 19 | plain bore | swivel castor | 69 | 177 | 50 | 19 | plug-in pin | -25 | 75 | ||
21.77 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 72 | - | 50 | 19 | plain bore | swivel castor | 72 | 225 | 50 | 19 | expander | -25 | 75 | ||
21.77 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 72 | - | 50 | 19 | plain bore | swivel castor | 72 | 232 | 50 | 19 | expander | -25 | 75 | ||
21.77 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 72 | - | 50 | 19 | plain bore | swivel castor | 72 | 242 | 50 | 19 | expander | -25 | 75 | ||
21.77 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 69 | - | 50 | 19 | plain bore | swivel castor | 72 | 251 | 50 | 19 | expander | -25 | 75 | ||
21.77 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 69 | - | 50 | 19 | plain bore | swivel castor | 72 | 263 | 50 | 19 | expander | -25 | 75 | ||
11.70 € | 1 | 5 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 69 | - | 50 | 19 | plain bore | swivel castor with brake | 69 | 168 | 50 | 19 | bolt hole | -25 | 75 | ||
26.65 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 72 | - | 50 | 19 | plain bore | swivel castor with brake | 72 | 275 | 50 | 19 | expander | -25 | 75 | ||
26.65 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 72 | - | 50 | 19 | plain bore | swivel castor with brake | 72 | 305 | 50 | 19 | expander | -25 | 75 | ||
26.65 € | 1 | 23 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 72 | - | 50 | 19 | plain bore | swivel castor with brake | 72 | 323 | 50 | 19 | expander | -25 | 75 | ||
26.65 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 72 | - | 50 | 19 | plain bore | swivel castor with brake | 72 | 339 | 50 | 19 | expander | -25 | 75 | ||
26.65 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 72 | - | 50 | 19 | plain bore | swivel castor with brake | 72 | 349 | 50 | 19 | expander | -25 | 75 | ||
26.65 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 72 | - | 50 | 19 | plain bore | swivel castor with brake | 72 | 417 | 50 | 19 | expander | -25 | 75 | ||
25.28 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 69 | Conductivity | 50 | 19 | plain bore | swivel castor with brake | 72 | 243 | 50 | 19 | expander | -25 | 75 | ||
25.28 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 72 | Conductivity | 50 | 19 | plain bore | swivel castor with brake | 72 | 252 | 50 | 19 | expander | -25 | 75 | ||
25.28 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 72 | Conductivity | 50 | 19 | plain bore | swivel castor with brake | 72 | 263 | 50 | 19 | expander | -25 | 75 | ||
25.28 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 72 | Conductivity | 50 | 19 | plain bore | swivel castor with brake | 72 | 274 | 50 | 19 | expander | -25 | 75 | ||
17.28 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 72 | Conductivity | 50 | 19 | plain bore | swivel castor with brake | 69 | 197 | 50 | 19 | plug-in pin | -25 | 75 | ||
25.28 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 72 | Conductivity | 50 | 19 | plain bore | swivel castor with brake | 72 | 244 | 50 | 19 | expander | -25 | 75 | ||
25.28 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 72 | Conductivity | 50 | 19 | plain bore | swivel castor with brake | 72 | 253 | 50 | 19 | expander | -25 | 75 | ||
25.28 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 69 | Conductivity | 50 | 19 | plain bore | swivel castor with brake | 72 | 260 | 50 | 19 | expander | -25 | 75 | ||
25.28 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 69 | Conductivity | 50 | 19 | plain bore | swivel castor with brake | 72 | 270 | 50 | 19 | expander | -25 | 75 | ||
25.28 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 72 | - | 50 | 19 | plain bore | swivel castor with brake | 72 | 282 | 50 | 19 | expander | -25 | 75 | ||
14.67 € | 1 | 5 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 72 | - | 50 | 19 | plain bore | swivel castor with brake | 69 | 189 | 50 | 19 | threaded pin | -25 | 75 | ||
11.15 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 72 | - | 50 | 19 | plain bore | swivel castor | 69 | 169 | 50 | 19 | threaded pin | -25 | 75 | ||
12.41 € | 1 | 5 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 72 | - | 50 | 19 | Ball bearing (C) | swivel castor | 69 | 158 | 50 | 19 | bolt hole | -20 | 75 | ||
27.35 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 69 | - | 50 | 19 | Ball bearing (C) | swivel castor | 72 | 266 | 50 | 19 | expander | -20 | 75 | ||
27.35 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 72 | - | 50 | 19 | Ball bearing (C) | swivel castor | 72 | 294 | 50 | 19 | expander | -20 | 75 | ||
27.35 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 72 | - | 50 | 19 | Ball bearing (C) | swivel castor | 72 | 314 | 50 | 19 | expander | -20 | 75 | ||
27.35 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 72 | - | 50 | 19 | Ball bearing (C) | swivel castor | 72 | 331 | 50 | 19 | expander | -20 | 75 | ||
27.35 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 72 | - | 50 | 19 | Ball bearing (C) | swivel castor | 72 | 340 | 50 | 19 | expander | -20 | 75 | ||
27.35 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 72 | - | 50 | 19 | Ball bearing (C) | swivel castor | 72 | 388 | 50 | 19 | expander | -20 | 75 | ||
18.84 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 69 | - | 50 | 19 | Ball bearing (C) | swivel castor | 69 | 162 | 50 | 19 | plug-in pin | -20 | 50 | ||
33.79 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 72 | - | 50 | 19 | Ball bearing (C) | swivel castor | 72 | 268 | 50 | 19 | threaded pin | -20 | 50 | ||
33.79 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 72 | - | 50 | 19 | Ball bearing (C) | swivel castor | 72 | 296 | 50 | 19 | bolt hole | -20 | 50 | ||
33.79 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 72 | - | 50 | 19 | Ball bearing (C) | swivel castor | 72 | 316 | 50 | 19 | expander | -20 | 50 | ||
33.79 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 72 | - | 50 | 19 | Ball bearing (C) | swivel castor | 72 | 332 | 50 | 19 | expander | -20 | 50 | ||
33.79 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 72 | - | 50 | 19 | Ball bearing (C) | swivel castor | 72 | 342 | 50 | 19 | expander | -20 | 50 | ||
33.79 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 72 | - | 50 | 19 | Ball bearing (C) | swivel castor | 72 | 391 | 50 | 19 | expander | -20 | 50 | ||
24.42 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 69 | Conductivity | 50 | 19 | Ball bearing (C) | swivel castor | 69 | 185 | 50 | 19 | expander | -20 | 50 | ||
21.80 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 72 | Conductivity | 50 | 19 | Ball bearing (C) | swivel castor | 69 | 182 | 50 | 19 | expander | -20 | 50 | ||
26.00 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 72 | Conductivity | 50 | 19 | Ball bearing (C) | swivel castor | 72 | 234 | 50 | 19 | expander | -20 | 75 | ||
26.00 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 72 | Conductivity | 50 | 19 | Ball bearing (C) | swivel castor | 72 | 244 | 50 | 19 | expander | -20 | 75 | ||
26.00 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 72 | Conductivity | 50 | 19 | Ball bearing (C) | swivel castor | 72 | 254 | 50 | 19 | expander | -20 | 75 | ||
26.00 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 72 | Conductivity | 50 | 19 | Ball bearing (C) | swivel castor | 72 | 265 | 50 | 19 | expander | -20 | 75 | ||
17.99 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 72 | Conductivity | 50 | 19 | Ball bearing (C) | swivel castor | 69 | 185 | 50 | 19 | plug-in pin | -20 | 75 | ||
26.00 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 69 | Conductivity | 50 | 19 | Ball bearing (C) | swivel castor | 72 | 234 | 50 | 19 | expander | -20 | 75 | ||
26.00 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 69 | Conductivity | 50 | 19 | Ball bearing (C) | swivel castor | 72 | 241 | 50 | 19 | expander | -20 | 75 | ||
26.00 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 72 | - | 50 | 19 | Ball bearing (C) | swivel castor | 72 | 249 | 50 | 19 | expander | -20 | 75 |
Loading...
Load Range(daN) | 35.01 to 80.00 | Wheel Material | Engineering Plastics | Plate Length L(mm) | 43 |
---|---|---|---|---|---|
Material (details) | Tread material: Polyurethane, Wheel body material: high-quality nylon 6 | Material | Polyurethane | Suitable for autoclaves | no |
Tread and tyre hardness | 94 Shore A | Tread color | dark grey | Wheel body color | silver grey |
Tread hydrolysis-resistant | no | Non-staining | yes | Rustproof | no |
Non-marking | yes | Maximum temperature resistance(°C) | 70 |
Configure
Basic Attributes
Caster Type
Mounting Height H(mm)
Wheel Characteristics
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Mounting type
Minimum temperature resistance(°C)
Load capacity at 3 km/h(kg)
Type
Filter by standard shipping days
Optional Attributes