Wheel: POA series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LRA-POA 102G-FI-ER03
Part Number
|
---|
LRA-POA 102G-FI-ER03 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H (mm) | Wheel Characteristics | Wheel Dia. D (mm) | Wheel Width B (mm) | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Mounting type | Load capacity at 3 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
29.80 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type | 72 | - | 50 | 18 | swivel castor with brake | 124 | 373 | 100 | 22 | expander | 70 |
Loading...
Load Range(daN) | 35.01 to 80.00 | Wheel Material | Engineering Plastics | Plate Length L(mm) | 43 |
---|---|---|---|---|---|
Bearing type | plain bore | Material (details) | Tread material: Synthetic, Wheel body material: high-quality nylon 6 | Material | Synthetic |
Suitable for autoclaves | no | Tread and tyre hardness | 70 Shore D | Tread color | black |
Wheel body color | black | Tread hydrolysis-resistant | no | Non-staining | yes |
Rustproof | no | Non-marking | yes | Maximum temperature resistance(°C) | 80 |
Minimum temperature resistance(°C) | -25 |
This page is Light Duty Swivel Castor, LRA-POA Series, part number LRA-POA 102G-FI-ER03.
You can find the detail information about specifications and dimensions on part number LRA-POA 102G-FI-ER03.
Configure
Basic Attributes
Caster Type
Wheel Characteristics
Type
Mounting Height H(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Mounting type
Load capacity at 3 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LRA-POA 102G-E03 |
LRA-POA 102G-E04 |
LRA-POA 102G-E05 |
LRA-POA 102G-FI-ER04 |
LRA-POA 102G-FI-ER05 |
LRA-POA 102G-FI-ES |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Mounting Height H (mm) | Wheel Characteristics | Wheel Dia. D (mm) | Wheel Width B (mm) | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Mounting type | Load capacity at 3 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
27.39 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 124 | - | 100 | 22 | swivel castor | 124 | 400 | 100 | 22 | expander | 70 | ||
27.39 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 124 | - | 100 | 22 | swivel castor | 124 | 416 | 100 | 22 | expander | 70 | ||
27.39 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 124 | - | 100 | 22 | swivel castor | 124 | 426 | 100 | 22 | expander | 70 | ||
29.80 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 72 | - | 50 | 18 | swivel castor with brake | 124 | 376 | 100 | 22 | expander | 70 | ||
29.80 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 72 | - | 50 | 18 | swivel castor with brake | 124 | 387 | 100 | 22 | expander | 70 | ||
21.78 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 72 | - | 50 | 18 | swivel castor with brake | 121 | 308 | 100 | 22 | plug-in pin | 70 |