Light Duty Swivel Castor, LRA-TPA Series (Part Numbers)

Light Duty Swivel Castor, LRA-TPA Series
Light Duty Swivel Castor, with Bolt Hole Fitting, Wheel, with Thermoplastic Rubber Tread, with Polypropylene Wheel Centre, LRA-TPA Series

Bracket: LRA series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: TPA series

  • tread: high-quality thermoplastic rubber-elastomer (TPE), hardness 85 Shore A, colour grey, non-marking, oil containing
  • wheel centre: high-quality polypropylene, impact resistant, colour silver grey

Other features:

  • very high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +60 °C, reduced load capacity over +30 °C
  • tread contains oil, may stain sensitive surfaces. alternatives: series VPA, VPP, POES, POEV, PATH

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LRA-TPA 100G-FI-EV03

Part Number
LRA-TPA 100G-FI-EV03
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Mounting type Wheel body color Load capacity at 3 km/h
(kg)

29.25 €

1 7 Days 7235.01 to 80.00Conductivity5019plain boreswivel castor with brake12437610025expandersilver grey70

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Plate Length L(mm) 43
Material (details) Tread material: Rubber, Wheel body material: high-quality polypropylene Material Rubber Suitable for autoclaves no
Tread and tyre hardness 85 Shore A Tread color grey Tread hydrolysis-resistant no
Non-staining no Rustproof no Non-marking yes
Maximum temperature resistance(°C) 60 Minimum temperature resistance(°C) -20

This page is Light Duty Swivel Castor, LRA-TPA Series, part number LRA-TPA 100G-FI-EV03.
You can find the detail information about specifications and dimensions on part number LRA-TPA 100G-FI-EV03.

Variation of this product

Part Number
LRA-TPA 100G-E03
LRA-TPA 100G-E04
LRA-TPA 100G-E05
LRA-TPA 100G-FI-EV04
LRA-TPA 100G-FI-EV05
LRA-TPA 100G-FI-EV07
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Mounting type Wheel body color Load capacity at 3 km/h
(kg)

26.83 €

1 7 Days 12435.01 to 80.00-10025plain boreswivel castor12441010025expandersilver grey70

26.83 €

1 7 Days 12435.01 to 80.00-10025plain boreswivel castor12442810025expandersilver grey70

26.83 €

1 7 Days 12435.01 to 80.00-10025plain boreswivel castor12443610025expandersilver grey70

29.25 €

1 7 Days 6935.01 to 80.00Conductivity5019plain boreswivel castor with brake12438110025expandersilver grey70

29.25 €

1 7 Days 6935.01 to 80.00Conductivity5019plain boreswivel castor with brake12439210025expandersilver grey70

29.25 €

1 7 Days 7235.01 to 80.00-5019plain boreswivel castor with brake12440510025expandersilver grey70

Tech Support