Light Duty Swivel Castor, LRA-TPA Series (Part Numbers)

Light Duty Swivel Castor, LRA-TPA Series
Light Duty Swivel Castor, with Bolt Hole Fitting, Wheel, with Thermoplastic Rubber Tread, with Polypropylene Wheel Centre, LRA-TPA Series

Bracket: LRA series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: TPA series

  • tread: high-quality thermoplastic rubber-elastomer (TPE), hardness 85 Shore A, colour grey, non-marking, oil containing
  • wheel centre: high-quality polypropylene, impact resistant, colour silver grey

Other features:

  • very high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +60 °C, reduced load capacity over +30 °C
  • tread contains oil, may stain sensitive surfaces. alternatives: series VPA, VPP, POES, POEV, PATH

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LRA-TPA 50G
LRA-TPA 50G-E01
LRA-TPA 50G-E02
LRA-TPA 50G-E03
LRA-TPA 50G-E04
LRA-TPA 50G-E05
LRA-TPA 50G-E07
LRA-TPA 50G-ELS
LRA-TPA 50G-ELS-E01
LRA-TPA 50G-ELS-E02
LRA-TPA 50G-ELS-E03
LRA-TPA 50G-ELS-E04
LRA-TPA 50G-ELS-E05
LRA-TPA 50G-ELS-E07
LRA-TPA 50G-ELS-ES
LRA-TPA 50G-ELS-GS10
LRA-TPA 50G-ER02
LRA-TPA 50G-ER03
LRA-TPA 50G-ER04
LRA-TPA 50G-ER05
LRA-TPA 50G-ES
LRA-TPA 50G-EV02
LRA-TPA 50G-EV03
LRA-TPA 50G-EV04
LRA-TPA 50G-EV05
LRA-TPA 50G-EV07
LRA-TPA 50G-FI
LRA-TPA 50G-FI-E01
LRA-TPA 50G-FI-E02
LRA-TPA 50G-FI-E03
LRA-TPA 50G-FI-E04
LRA-TPA 50G-FI-E05
LRA-TPA 50G-FI-E07
LRA-TPA 50G-FI-ELS
LRA-TPA 50G-FI-ELS-E01
LRA-TPA 50G-FI-ELS-E02
LRA-TPA 50G-FI-ELS-E03
LRA-TPA 50G-FI-ELS-E04
LRA-TPA 50G-FI-ELS-E05
LRA-TPA 50G-FI-ELS-E07
LRA-TPA 50G-FI-ELS-ES
LRA-TPA 50G-FI-ELS-GS10
LRA-TPA 50G-FI-ER02
LRA-TPA 50G-FI-ER03
LRA-TPA 50G-FI-ER04
LRA-TPA 50G-FI-ER05
LRA-TPA 50G-FI-ES
LRA-TPA 50G-FI-EV02
LRA-TPA 50G-FI-EV03
LRA-TPA 50G-FI-EV04
LRA-TPA 50G-FI-EV05
LRA-TPA 50G-FI-EV07
LRA-TPA 50G-FI-GS10
LRA-TPA 50G-GS10
LRA-TPA 50KF
LRA-TPA 50KF-E01
LRA-TPA 50KF-E02
LRA-TPA 50KF-E03
LRA-TPA 50KF-E04
LRA-TPA 50KF-E05
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Mounting type Wheel body color Load capacity at 3 km/h
(kg)

7.40 €

1 5 Days 7235.01 to 80.00-5019plain boreswivel castor691425019bolt holesilver grey50

22.35 €

1 7 Days 6935.01 to 80.00-5019plain boreswivel castor722485019expandersilver grey50

22.35 €

1 7 Days 7235.01 to 80.00-5019plain boreswivel castor722785019expandersilver grey50

22.35 €

1 7 Days 7235.01 to 80.00-5019plain boreswivel castor722985019expandersilver grey50

22.35 €

1 7 Days 7235.01 to 80.00-5019plain boreswivel castor723125019expandersilver grey50

22.35 €

1 7 Days 7235.01 to 80.00-5019plain boreswivel castor723265019expandersilver grey50

22.35 €

1 7 Days 7235.01 to 80.00-5019plain boreswivel castor723845019expandersilver grey50

12.15 €

1 5 Days 69Up to 35.00-5019plain boreswivel castor691465019bolt holeblack30

27.10 €

1 7 Days 72Up to 35.00-5019plain boreswivel castor722515019expanderblack30

27.10 €

1 7 Days 72Up to 35.00-5019plain boreswivel castor723255019expanderblack30

27.10 €

1 7 Days 72Up to 35.00-5019plain boreswivel castor723005019expanderblack30

27.10 €

1 7 Days 72Up to 35.00-5019plain boreswivel castor723155019expanderblack30

27.10 €

1 7 Days 72Up to 35.00-5019plain boreswivel castor723255019expanderblack30

27.10 €

1 7 Days 72Up to 35.00-5019plain boreswivel castor723845019expanderblack30

17.73 €

1 7 Days 69Up to 35.00Conductivity5019plain boreswivel castor691715019plug-in pinblack30

15.12 €

1 7 Days 72Up to 35.00Conductivity5019plain boreswivel castor691655019threaded pinblack30

20.98 €

1 7 Days 7235.01 to 80.00Conductivity5019plain boreswivel castor722195019expandersilver grey50

20.98 €

1 7 Days 7235.01 to 80.00Conductivity5019plain boreswivel castor722285019expandersilver grey50

20.98 €

1 7 Days 7235.01 to 80.00Conductivity5019plain boreswivel castor722375019expandersilver grey50

20.98 €

1 7 Days 7235.01 to 80.00Conductivity5019plain boreswivel castor722485019expandersilver grey50

12.98 €

1 7 Days 7235.01 to 80.00Conductivity5019plain boreswivel castor691705019plug-in pinsilver grey50

20.98 €

1 7 Days 6935.01 to 80.00Conductivity5019plain boreswivel castor722185019expandersilver grey50

20.98 €

1 7 Days 6935.01 to 80.00Conductivity5019plain boreswivel castor722225019expandersilver grey50

20.98 €

1 7 Days 7235.01 to 80.00-5019plain boreswivel castor722335019expandersilver grey50

20.98 €

1 7 Days 7235.01 to 80.00-5019plain boreswivel castor722455019expandersilver grey50

20.98 €

1 7 Days 7235.01 to 80.00-5019plain boreswivel castor722525019expandersilver grey50

10.92 €

1 5 Days 7235.01 to 80.00-5019plain boreswivel castor with brake691655019bolt holesilver grey50

25.87 €

1 7 Days 6935.01 to 80.00-5019plain boreswivel castor with brake722705019expandersilver grey50

25.87 €

1 7 Days 7235.01 to 80.00-5019plain boreswivel castor with brake722975019expandersilver grey50

25.87 €

1 7 Days 7235.01 to 80.00-5019plain boreswivel castor with brake723185019expandersilver grey50

25.87 €

1 7 Days 7235.01 to 80.00-5019plain boreswivel castor with brake723345019expandersilver grey50

25.87 €

1 7 Days 7235.01 to 80.00-5019plain boreswivel castor with brake723465019expandersilver grey50

25.87 €

1 7 Days 7235.01 to 80.00-5019plain boreswivel castor with brake724075019expandersilver grey50

15.69 €

1 5 Days 69Up to 35.00-5019plain boreswivel castor with brake691645019bolt holeblack30

30.62 €

1 7 Days 69Up to 35.00-5019plain boreswivel castor with brake722705019expanderblack30

30.62 €

1 7 Days 69Up to 35.00-5019plain boreswivel castor with brake723855019expanderblack30

30.62 €

1 7 Days 72Up to 35.00-5019plain boreswivel castor with brake723185019expanderblack30

30.62 €

1 7 Days 72Up to 35.00-5019plain boreswivel castor with brake723365019expanderblack30

30.62 €

1 7 Days 72Up to 35.00-5019plain boreswivel castor with brake723445019expanderblack30

30.62 €

1 7 Days 72Up to 35.00-5019plain boreswivel castor with brake724965019expanderblack30

21.25 €

1 7 Days 72Up to 35.00-5019plain boreswivel castor with brake691945019plug-in pinblack30

18.64 €

1 7 Days 72Up to 35.00-5019plain boreswivel castor with brake691865019threaded pinblack30

24.50 €

1 7 Days 6935.01 to 80.00Conductivity5019plain boreswivel castor with brake722385019expandersilver grey50

24.50 €

1 7 Days 7235.01 to 80.00Conductivity5019plain boreswivel castor with brake722485019expandersilver grey50

24.50 €

1 7 Days 7235.01 to 80.00Conductivity5019plain boreswivel castor with brake722565019expandersilver grey50

24.50 €

1 7 Days 7235.01 to 80.00Conductivity5019plain boreswivel castor with brake722675019expandersilver grey50

16.50 €

1 7 Days 7235.01 to 80.00Conductivity5019plain boreswivel castor with brake691915019plug-in pinsilver grey50

24.50 €

1 7 Days 7235.01 to 80.00Conductivity5019plain boreswivel castor with brake722425019expandersilver grey50

24.50 €

1 7 Days 7235.01 to 80.00Conductivity5019plain boreswivel castor with brake722445019expandersilver grey50

24.50 €

1 7 Days 6935.01 to 80.00Conductivity5019plain boreswivel castor with brake722555019expandersilver grey50

24.50 €

1 7 Days 6935.01 to 80.00Conductivity5019plain boreswivel castor with brake722665019expandersilver grey50

24.50 €

1 7 Days 7235.01 to 80.00-5019plain boreswivel castor with brake722755019expandersilver grey50

13.89 €

1 5 Days 7235.01 to 80.00-5019plain boreswivel castor with brake691835019threaded pinsilver grey50

10.37 €

1 5 Days 7235.01 to 80.00-5019plain boreswivel castor691605019threaded pinsilver grey50

10.87 €

1 5 Days 7235.01 to 80.00-5019Ball bearing (C)swivel castor691545019bolt holesilver grey50

25.80 €

1 7 Days 6935.01 to 80.00-5019Ball bearing (C)swivel castor722585019expandersilver grey50

25.80 €

1 7 Days 7235.01 to 80.00-5019Ball bearing (C)swivel castor723125019expandersilver grey50

25.80 €

1 7 Days 7235.01 to 80.00-5019Ball bearing (C)swivel castor723085019expandersilver grey50

25.80 €

1 7 Days 7235.01 to 80.00-5019Ball bearing (C)swivel castor723265019expandersilver grey50

25.80 €

1 7 Days 7235.01 to 80.00-5019Ball bearing (C)swivel castor723355019expandersilver grey50

Loading...

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Plate Length L(mm) 43
Material (details) Tread material: Rubber, Wheel body material: high-quality polypropylene Material Rubber Suitable for autoclaves no
Tread and tyre hardness 85 Shore A Tread color grey Tread hydrolysis-resistant no
Non-staining no Rustproof no Non-marking yes
Maximum temperature resistance(°C) 60 Minimum temperature resistance(°C) -20

Tech Support