Stainless Steel Light Duty Swivel Castor, LRXA-PATH Series

Stainless Steel Light Duty Swivel Castor, LRXA-PATH Series
Stainless Steel Light Duty Swivel Castor, with Bolt Hole, Wheel, with Thermoplastic Polyurethane Tread, with Nylon Wheel Centre

Bracket: LRXA series

  • high-quality chromium-nickel steel (1.4301/AISI 304), stainless steel, vibration-ground finishing
  • all parts including axle material are corrosion-resistant
  • double ball bearing in the swivel head
  • strong central kingpin
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: PATH series

  • tread: high-quality thermoplastic polyurethane (TPU), hardness 94 Shore A, colour dark grey, non-marking, non-staining
  • wheel centre: high-quality nylon 6, impact resistant, colour silver grey

Other features:

  • very high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LRXA-PATH 50G
LRXA-PATH 50G-EXR02
LRXA-PATH 50G-EXR03
LRXA-PATH 50G-EXR04
LRXA-PATH 50G-EXR05
LRXA-PATH 50G-EXV02
LRXA-PATH 50G-EXV03
LRXA-PATH 50G-EXV04
LRXA-PATH 50G-EXV05
LRXA-PATH 50G-EXV07
LRXA-PATH 50G-FI
LRXA-PATH 50G-FI-EXR02
LRXA-PATH 50G-FI-EXR03
LRXA-PATH 50G-FI-EXR04
LRXA-PATH 50G-FI-EXR05
LRXA-PATH 50G-FI-EXV02
LRXA-PATH 50G-FI-EXV03
LRXA-PATH 50G-FI-EXV04
LRXA-PATH 50G-FI-EXV05
LRXA-PATH 50G-FI-EXV07
LRXA-PATH 50KFD
LRXA-PATH 50KFD-ELS
LRXA-PATH 50KFD-EXR02
LRXA-PATH 50KFD-EXR03
LRXA-PATH 50KFD-EXR04
LRXA-PATH 50KFD-EXR05
LRXA-PATH 50KFD-EXV02
LRXA-PATH 50KFD-EXV03
LRXA-PATH 50KFD-EXV04
LRXA-PATH 50KFD-EXV05
LRXA-PATH 50KFD-EXV07
LRXA-PATH 50KFD-FI
LRXA-PATH 50KFD-FI-ELS
LRXA-PATH 50KFD-FI-EXR02
LRXA-PATH 50KFD-FI-EXR03
LRXA-PATH 50KFD-FI-EXR04
LRXA-PATH 50KFD-FI-EXR05
LRXA-PATH 50KFD-FI-EXV02
LRXA-PATH 50KFD-FI-EXV03
LRXA-PATH 50KFD-FI-EXV04
LRXA-PATH 50KFD-FI-EXV05
LRXA-PATH 50KFD-FI-EXV07
LRXA-PATH 75G
LRXA-PATH 75G-EXR02
LRXA-PATH 75G-EXR03
LRXA-PATH 75G-EXR04
LRXA-PATH 75G-EXR05
LRXA-PATH 75G-EXV02
LRXA-PATH 75G-EXV03
LRXA-PATH 75G-EXV04
LRXA-PATH 75G-EXV05
LRXA-PATH 75G-EXV07
LRXA-PATH 75G-FI
LRXA-PATH 75G-FI-EXR02
LRXA-PATH 75G-FI-EXR03
LRXA-PATH 75G-FI-EXR04
LRXA-PATH 75G-FI-EXR05
LRXA-PATH 75G-FI-EXV02
LRXA-PATH 75G-FI-EXV03
LRXA-PATH 75G-FI-EXV04
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Mounting type Rustproof Minimum temperature resistance
(°C)
Load capacity at 3 km/h
(kg)

46.70 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type72-5019plain boreswivel castor691505019bolt holeyes-2575

62.43 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type69-5019plain boreswivel castor722205019expanderyes-2575

62.43 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type69Conductivity5019plain boreswivel castor722315019expanderyes-2575

62.43 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type72-5019plain boreswivel castor722405019expanderyes-2575

62.43 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type72-5019plain boreswivel castor722505019expanderyes-2575

62.43 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type72-5019plain boreswivel castor722205019expanderyes-2575

62.43 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type72-5019plain boreswivel castor722305019expanderyes-2575

62.43 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type72-5019plain boreswivel castor722375019expanderyes-2575

62.43 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type72-5019plain boreswivel castor722485019expanderyes-2575

62.43 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type72-5019plain boreswivel castor722615019expanderyes-2575

65.25 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type72-5019plain boreswivel castor with brake691675019bolt holeyes-2575

80.98 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type72-5019plain boreswivel castor with brake722385019expanderyes-2575

80.98 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type69-5019plain boreswivel castor with brake722495019expanderyes-2575

80.98 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type69Conductivity5019plain boreswivel castor with brake722585019expanderyes-2575

80.98 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type72-5019plain boreswivel castor with brake722685019expanderyes-2575

80.98 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type72-5019plain boreswivel castor with brake722385019expanderyes-2575

80.98 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type72-5019plain boreswivel castor with brake722495019expanderyes-2575

80.98 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type72-5019plain boreswivel castor with brake722595019expanderyes-2575

80.98 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type72-5019plain boreswivel castor with brake722665019expanderyes-2575

80.98 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type72-5019plain boreswivel castor with brake722795019expanderyes-2575

53.60 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type72-5019Ball bearing (C)swivel castor691605019bolt holeno-2075

60.02 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type72-5019Ball bearing (C)swivel castor691635019bolt holeno-2050

69.34 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type72-5019Ball bearing (C)swivel castor722355019bolt holeno-2075

69.34 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type98-7525Ball bearing (C)swivel castor722445019expanderno-2075

69.34 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type101-7525Ball bearing (C)swivel castor722535019expanderno-2075

69.34 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type101-7525Ball bearing (C)swivel castor722635019expanderno-2075

69.34 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type101-7525Ball bearing (C)swivel castor722335019expanderno-2075

69.34 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type101-7525Ball bearing (C)swivel castor722415019expanderno-2075

69.34 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type101-7525Ball bearing (C)swivel castor722525019expanderno-2075

69.34 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type101-7525Ball bearing (C)swivel castor722615019expanderno-2075

69.34 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type101-7525Ball bearing (C)swivel castor722715019expanderno-2075

72.15 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type101-7525Ball bearing (C)swivel castor with brake691785019expanderno-2075

78.56 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type101-7525Ball bearing (C)swivel castor with brake691845019bolt holeno-2050

87.88 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type98-7525Ball bearing (C)swivel castor with brake722545019expanderno-2075

87.88 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type101-7525Ball bearing (C)swivel castor with brake722625019expanderno-2075

87.88 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type101-7525Ball bearing (C)swivel castor with brake722715019expanderno-2075

87.88 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type101-7525Ball bearing (C)swivel castor with brake722815019expanderno-2075

87.88 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type101-7525Ball bearing (C)swivel castor with brake722515019expanderno-2075

87.88 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type101-7525Ball bearing (C)swivel castor with brake722595019expanderno-2075

87.88 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type101-7525Ball bearing (C)swivel castor with brake722685019expanderno-2075

87.88 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type101-7525Ball bearing (C)swivel castor with brake722795019expanderno-2075

87.88 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type101-7525Ball bearing (C)swivel castor with brake722885019expanderno-2075

55.45 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type101-7525plain boreswivel castor982247525bolt holeyes-2575

71.18 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type98-7525plain boreswivel castor1012967525expanderyes-2575

71.18 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type98Conductivity7525plain boreswivel castor1013077525expanderyes-2575

71.18 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type101-7525plain boreswivel castor1013167525expanderyes-2575

71.18 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type101-7525plain boreswivel castor1013267525expanderyes-2575

71.18 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type101-7525plain boreswivel castor1012967525expanderyes-2575

71.18 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type101-7525plain boreswivel castor1013067525expanderyes-2575

71.18 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type101-7525plain boreswivel castor1013177525expanderyes-2575

71.18 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type101-7525plain boreswivel castor1013247525expanderyes-2575

71.18 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type101-7525plain boreswivel castor1013357525expanderyes-2575

73.35 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type101-7525plain boreswivel castor with brake982527525bolt holeyes-2575

89.08 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type101-7525plain boreswivel castor with brake1013227525expanderyes-2575

89.08 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type98-7525plain boreswivel castor with brake1013337525expanderyes-2575

89.08 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type98Conductivity7525plain boreswivel castor with brake1013427525expanderyes-2575

89.08 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type101-7525plain boreswivel castor with brake1013527525expanderyes-2575

89.08 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type101-7525plain boreswivel castor with brake1013227525expanderyes-2575

89.08 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type101-7525plain boreswivel castor with brake1013317525expanderyes-2575

89.08 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type101-7525plain boreswivel castor with brake1013437525expanderyes-2575

Loading...

Basic information

Load Range(daN) 35.01 to 80.00 Wheel Material Engineering Plastics Plate Length L(mm) 43
Material (details) Tread material: Polyurethane, Wheel body material: high-quality nylon 6 Material Polyurethane Suitable for autoclaves no
Tread and tyre hardness 94 Shore A Tread color dark grey Wheel body color silver grey
Tread hydrolysis-resistant no Non-staining yes Non-marking yes
Maximum temperature resistance(°C) 70

Tech Support