Wheel: PO series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LRXA-PO 50G-FI-EXV03
Part Number
|
---|
LRXA-PO 50G-FI-EXV03 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H (mm) | Wheel Characteristics | Wheel Dia. D (mm) | Wheel Width B (mm) | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Mounting type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
80.39 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type | 101 | - | 75 | 23 | swivel castor with brake | 72 | 240 | 50 | 18 | expander |
Loading...
Load Range(daN) | 35.01 to 80.00 | Wheel Material | Engineering Plastics | Plate Length L(mm) | 43 |
---|---|---|---|---|---|
Bearing type | plain bore | Material (details) | Tread material: Synthetic, Wheel body material: high-quality nylon 6 | Material | Synthetic |
Suitable for autoclaves | no | Tread and tyre hardness | 70 Shore D | Tread color | natural white |
Wheel body color | natural white | Tread hydrolysis-resistant | no | Non-staining | yes |
Rustproof | yes | Non-marking | yes | Maximum temperature resistance(°C) | 80 |
Minimum temperature resistance(°C) | -25 | Load capacity at 3 km/h(kg) | 75 |
This page is Stainless Steel Light Duty Swivel Castor, LRXA-PO Series, part number LRXA-PO 50G-FI-EXV03.
You can find the detail information about specifications and dimensions on part number LRXA-PO 50G-FI-EXV03.
Configure
Basic Attributes
Caster Type
Wheel Characteristics
Type
Mounting Height H(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Mounting type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LRXA-PO 50G-EXR04 |
LRXA-PO 50G-EXR05 |
LRXA-PO 50G-EXV02 |
LRXA-PO 50G-FI-EXV04 |
LRXA-PO 50G-FI-EXV05 |
LRXA-PO 50G-FI-EXV07 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Mounting Height H (mm) | Wheel Characteristics | Wheel Dia. D (mm) | Wheel Width B (mm) | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Mounting type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
61.83 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 101 | - | 75 | 23 | swivel castor | 72 | 229 | 50 | 18 | expander | ||
61.83 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 101 | - | 75 | 23 | swivel castor | 72 | 239 | 50 | 18 | expander | ||
61.83 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 101 | - | 75 | 23 | swivel castor | 72 | 209 | 50 | 18 | expander | ||
80.39 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 101 | - | 75 | 23 | swivel castor with brake | 72 | 248 | 50 | 18 | expander | ||
80.39 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 101 | - | 75 | 23 | swivel castor with brake | 72 | 260 | 50 | 18 | expander | ||
80.39 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 101 | - | 75 | 23 | swivel castor with brake | 72 | 269 | 50 | 18 | expander |