Stainless Steel Light Duty Swivel Castor, LRXA-PO Series (LRXA-PO 50G)

Stainless Steel Light Duty Swivel Castor, LRXA-PO Series LRXA-PO 50G

Product Details:

Manufacturer part number: LRXA-PO 50G

Brand: BLICKLE

Price: 46.10

Delivery time: 5 Days


Technical Data:

Caster Type: Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type

Mounting Height H: 72 mm

Wheel Characteristics: -

Wheel Dia. D: 50 mm

Wheel Width B: 18 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LRXA-PO 50G

Part Number
LRXA-PO 50G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Mounting type

46.10 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type72-5018swivel castor691395018bolt hole

Loading...

  1. 1

Basic information

Load Range(daN) 35.01 to 80.00 Wheel Material Engineering Plastics Plate Length L(mm) 43
Bearing type plain bore Material (details) Tread material: Synthetic, Wheel body material: high-quality nylon 6 Material Synthetic
Suitable for autoclaves no Tread and tyre hardness 70 Shore D Tread color natural white
Wheel body color natural white Tread hydrolysis-resistant no Non-staining yes
Rustproof yes Non-marking yes Maximum temperature resistance(°C) 80
Minimum temperature resistance(°C) -25 Load capacity at 3 km/h(kg) 75

This page is Stainless Steel Light Duty Swivel Castor, LRXA-PO Series, part number LRXA-PO 50G.
You can find the detail information about specifications and dimensions on part number LRXA-PO 50G.

Variation of this product

Part Number
LRXA-PO 50G-EXR02
LRXA-PO 50G-EXR03
LRXA-PO 50G-EXR04
LRXA-PO 50G-EXR05
LRXA-PO 50G-EXV02
LRXA-PO 50G-EXV03
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Mounting type

61.83 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type98-7523swivel castor722155018expander

61.83 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type101-7523swivel castor722205018expander

61.83 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type101-7523swivel castor722295018expander

61.83 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type101-7523swivel castor722395018expander

61.83 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type101-7523swivel castor722095018expander

61.83 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type101-7523swivel castor722205018expander

Tech Support