Wheel: TPA series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LRXA-TPA 75G-FI-EXR04
Part Number
|
---|
LRXA-TPA 75G-FI-EXR04 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Mounting type | Wheel body color | Rustproof | Load capacity at 3 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
85.35 € | 1 | 7 Days | 98 | 35.01 to 80.00 | Conductivity | 75 | 25 | plain bore | swivel castor with brake | 101 | 328 | 75 | 25 | expander | silver grey | yes | 75 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Wheel Material | Engineering Plastics | Plate Length L(mm) | 43 |
---|---|---|---|---|---|
Material (details) | Tread material: Rubber, Wheel body material: high-quality polypropylene | Material | Rubber | Suitable for autoclaves | no |
Tread and tyre hardness | 85 Shore A | Tread color | grey | Tread hydrolysis-resistant | no |
Non-staining | no | Non-marking | yes | Maximum temperature resistance(°C) | 60 |
Minimum temperature resistance(°C) | -20 |
This page is Stainless Steel Light Duty Swivel Castor, LRXA-TPA Series, part number LRXA-TPA 75G-FI-EXR04.
You can find the detail information about specifications and dimensions on part number LRXA-TPA 75G-FI-EXR04.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Load Range(daN)
Wheel Characteristics
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Mounting type
Wheel body color
Rustproof
Load capacity at 3 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LRXA-TPA 50G-EXR03 |
LRXA-TPA 50G-EXR04 |
LRXA-TPA 50G-EXR05 |
LRXA-TPA 75G-FI-EXR05 |
LRXA-TPA 75G-FI-EXV02 |
LRXA-TPA 75G-FI-EXV03 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Mounting type | Wheel body color | Rustproof | Load capacity at 3 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
61.65 € | 1 | 7 Days | 69 | 35.01 to 80.00 | - | 50 | 19 | plain bore | swivel castor | 72 | 224 | 50 | 19 | expander | silver grey | yes | 50 | ||
61.65 € | 1 | 7 Days | 69 | 35.01 to 80.00 | Conductivity | 50 | 19 | plain bore | swivel castor | 72 | 238 | 50 | 19 | expander | silver grey | yes | 50 | ||
61.65 € | 1 | 7 Days | 72 | 35.01 to 80.00 | - | 50 | 19 | plain bore | swivel castor | 72 | 248 | 50 | 19 | expander | silver grey | yes | 50 | ||
85.35 € | 1 | 7 Days | 101 | 35.01 to 80.00 | - | 75 | 25 | plain bore | swivel castor with brake | 101 | 338 | 75 | 25 | expander | silver grey | yes | 75 | ||
85.35 € | 1 | 7 Days | 101 | 35.01 to 80.00 | - | 75 | 25 | plain bore | swivel castor with brake | 101 | 308 | 75 | 25 | expander | silver grey | yes | 75 | ||
85.35 € | 1 | 7 Days | 101 | 35.01 to 80.00 | - | 75 | 25 | plain bore | swivel castor with brake | 101 | 320 | 75 | 25 | expander | silver grey | yes | 75 |