Wheel: VPA series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LRXA-VPA 50G-FI
Part Number
|
---|
LRXA-VPA 50G-FI |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Mounting type | Load capacity at 3 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
65.62 € | 1 | 7 Days | 101 | 75 | 25 | swivel castor with brake | 69 | 182 | 50 | 18 | bolt hole | 40 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Load Range(daN) | 35.01 to 80.00 | Wheel Material | Engineering Plastics |
---|---|---|---|---|---|
Plate Length L(mm) | 43 | Bearing type | plain bore | Material (details) | Tread material: Rubber, Wheel body material: high-quality nylon 6 |
Material | Rubber | Suitable for autoclaves | no | Tread and tyre hardness | 80 Shore A |
Tread color | grey | Wheel body color | black | Tread hydrolysis-resistant | no |
Non-staining | yes | Rustproof | yes | Non-marking | yes |
Maximum temperature resistance(°C) | 60 | Minimum temperature resistance(°C) | -20 |
This page is Stainless Steel Light Duty Swivel Castor, LRXA-VPA Series, part number LRXA-VPA 50G-FI.
You can find the detail information about specifications and dimensions on part number LRXA-VPA 50G-FI.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Mounting type
Load capacity at 3 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LRXA-VPA 50G-EXR04 |
LRXA-VPA 50G-EXR05 |
LRXA-VPA 50G-EXV02 |
LRXA-VPA 50G-FI-EXR02 |
LRXA-VPA 50G-FI-EXR03 |
LRXA-VPA 50G-FI-EXR04 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Mounting type | Load capacity at 3 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
62.80 € | 1 | 7 Days | 101 | 75 | 25 | swivel castor | 72 | 251 | 50 | 18 | expander | 40 | ||
62.80 € | 1 | 7 Days | 101 | 75 | 25 | swivel castor | 72 | 261 | 50 | 18 | expander | 40 | ||
62.80 € | 1 | 7 Days | 101 | 75 | 25 | swivel castor | 72 | 231 | 50 | 18 | expander | 40 | ||
81.35 € | 1 | 7 Days | 98 | 75 | 25 | swivel castor with brake | 72 | 249 | 50 | 18 | expander | 40 | ||
81.35 € | 1 | 7 Days | 101 | 75 | 25 | swivel castor with brake | 72 | 260 | 50 | 18 | expander | 40 | ||
81.35 € | 1 | 7 Days | 101 | 75 | 25 | swivel castor with brake | 72 | 269 | 50 | 18 | expander | 40 |