Stainless Steel Light Duty Swivel Castor, LRXA-VPA Series (Part Numbers)

Stainless Steel Light Duty Swivel Castor, LRXA-VPA Series
Stainless Steel Light Duty Swivel Castor, with Bolt Hole, Wheel, with Solid Rubber Tyres, with Synthetic Rim, LRXA-VPA Series

Bracket: LRXA series

  • high-quality chromium-nickel steel (1.4301/AISI 304), stainless steel, vibration-ground finishing
  • all parts including axle material are corrosion-resistant
  • double ball bearing in the swivel head
  • strong central kingpin
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: VPA series

  • tyre: high-quality solid rubber, hardness 80 Shore A, colour grey, non-marking, non-staining
  • rim: high-quality nylon 6 or polypropylene in the electrically conductive version "-EL", impact resistant, colour black

Other features:

  • high chemical resistance to many aggressive substances, except oils
  • operating temperature: -20 °C to +60 °C, reduced load capacity over +30 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LRXA-VPA 50G
LRXA-VPA 50G-EXR02
LRXA-VPA 50G-EXR03
LRXA-VPA 50G-EXR04
LRXA-VPA 50G-EXR05
LRXA-VPA 50G-EXV02
LRXA-VPA 50G-EXV03
LRXA-VPA 50G-EXV04
LRXA-VPA 50G-EXV05
LRXA-VPA 50G-EXV07
LRXA-VPA 50G-FI
LRXA-VPA 50G-FI-EXR02
LRXA-VPA 50G-FI-EXR03
LRXA-VPA 50G-FI-EXR04
LRXA-VPA 50G-FI-EXR05
LRXA-VPA 50G-FI-EXV02
LRXA-VPA 50G-FI-EXV03
LRXA-VPA 50G-FI-EXV04
LRXA-VPA 50G-FI-EXV05
LRXA-VPA 50G-FI-EXV07
LRXA-VPA 75G
LRXA-VPA 75G-EXR02
LRXA-VPA 75G-EXR03
LRXA-VPA 75G-EXR04
LRXA-VPA 75G-EXR05
LRXA-VPA 75G-EXV02
LRXA-VPA 75G-EXV03
LRXA-VPA 75G-EXV04
LRXA-VPA 75G-EXV05
LRXA-VPA 75G-EXV07
LRXA-VPA 75G-FI
LRXA-VPA 75G-FI-EXR02
LRXA-VPA 75G-FI-EXR03
LRXA-VPA 75G-FI-EXR04
LRXA-VPA 75G-FI-EXR05
LRXA-VPA 75G-FI-EXV02
LRXA-VPA 75G-FI-EXV03
LRXA-VPA 75G-FI-EXV04
LRXA-VPA 75G-FI-EXV05
LRXA-VPA 75G-FI-EXV07
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Mounting type Load capacity at 3 km/h
(kg)

47.06 €

1 7 Days 725018swivel castor691605018bolt hole40

62.80 €

1 7 Days 987525swivel castor722315018expander40

62.80 €

1 7 Days 1017525swivel castor722425018expander40

62.80 €

1 7 Days 1017525swivel castor722515018expander40

62.80 €

1 7 Days 1017525swivel castor722615018expander40

62.80 €

1 7 Days 1017525swivel castor722315018expander40

62.80 €

1 7 Days 1017525swivel castor722395018expander40

62.80 €

1 7 Days 1017525swivel castor722485018expander40

62.80 €

1 7 Days 1017525swivel castor722635018expander40

62.80 €

1 7 Days 1017525swivel castor722735018expander40

65.62 €

1 7 Days 1017525swivel castor with brake691825018bolt hole40

81.35 €

1 7 Days 987525swivel castor with brake722495018expander40

81.35 €

1 7 Days 1017525swivel castor with brake722605018expander40

81.35 €

1 7 Days 1017525swivel castor with brake722695018expander40

81.35 €

1 7 Days 1017525swivel castor with brake722795018expander40

81.35 €

1 7 Days 1017525swivel castor with brake722495018expander40

81.35 €

1 7 Days 1017525swivel castor with brake722605018expander40

81.35 €

1 7 Days 1017525swivel castor with brake722715018expander40

81.35 €

1 7 Days 1017525swivel castor with brake722825018expander40

81.35 €

1 7 Days 1017525swivel castor with brake722885018expander40

52.82 €

1 7 Days 1017525swivel castor982527525bolt hole60

68.55 €

1 7 Days 17012554swivel castor1013257525expander60

68.55 €

1 7 Days 17012554swivel castor1013317525expander60

68.55 €

1 7 Days 17012554swivel castor1013437525expander60

68.55 €

1 7 Days 17012554swivel castor1013537525expander60

68.55 €

1 7 Days 17012554swivel castor1013247525expander60

68.55 €

1 7 Days 17012554swivel castor1013327525expander60

68.55 €

1 7 Days 17012554swivel castor1013387525expander60

68.55 €

1 7 Days 17012554swivel castor1013517525expander60

68.55 €

1 7 Days 20015050swivel castor1013607525expander60

70.72 €

1 7 Days 20015050swivel castor with brake982747525bolt hole60

86.45 €

1 7 Days 20015050swivel castor with brake1013527525expander60

86.45 €

1 7 Days 20015050swivel castor with brake1013627525expander60

86.45 €

1 7 Days 20015050swivel castor with brake1013697525expander60

86.45 €

1 7 Days 20015050swivel castor with brake1013797525expander60

86.45 €

1 7 Days 20015050swivel castor with brake1013497525expander60

86.45 €

1 7 Days 20015050swivel castor with brake1013567525expander60

86.45 €

1 7 Days 20516050swivel castor with brake1013667525expander60

86.45 €

1 7 Days 20516050swivel castor with brake1013777525expander60

86.45 €

1 7 Days 20516050swivel castor with brake1013867525expander60

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Load Range(daN) 35.01 to 80.00 Wheel Material Engineering Plastics
Plate Length L(mm) 43 Bearing type plain bore Material (details) Tread material: Rubber, Wheel body material: high-quality nylon 6
Material Rubber Suitable for autoclaves no Tread and tyre hardness 80 Shore A
Tread color grey Wheel body color black Tread hydrolysis-resistant no
Non-staining yes Rustproof yes Non-marking yes
Maximum temperature resistance(°C) 60 Minimum temperature resistance(°C) -20

Tech Support