Wheel: GSPO series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LSD-GSPO 200K
Part Number
|
---|
LSD-GSPO 200K |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) | Load capacity at 3 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,199.89 € | 1 | 7 Days | 330 | 255 | 200 | 250 | 60 | 290 | 24030 | 200 | 55 | 5400 | - |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Load Range(daN) | Up to 35.00 | Wheel Material | Engineering Plastics |
---|---|---|---|---|---|
Bearing type | Ball bearing | Material (details) | Tread material: Synthetic, Wheel body material: high-quality cast nylon | Material | Synthetic |
Product type | twin wheel swivel castor | Suitable for autoclaves | no | Mounting type | top plate |
Tread and tyre hardness | 80 Shore D | Tread color | natural beige | Wheel body color | natural beige |
Tread hydrolysis-resistant | no | Non-staining | yes | Rustproof | no |
Non-marking | yes | Maximum temperature resistance(°C) | 80 | Minimum temperature resistance(°C) | -20 |
This page is Heavy Duty Welded Steel Twin Wheel Swivel Castor, LSD-GSPO Series, part number LSD-GSPO 200K.
You can find the detail information about specifications and dimensions on part number LSD-GSPO 200K.
Configure
Basic Attributes
Load capacity at 3 km/h(kg)
Type
Mounting Height H(mm)
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LSD-GSPO 100K |
LSD-GSPO 125K |
LSD-GSPO 150K |
LSD-GSPO 250K |
LSD-GSPO 302K |
LSD-GSPO 400K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) | Load capacity at 3 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
505.91 € | 1 | 5 Days | 215 | 175 | 140 | 150 | 50 | 160 | 6947 | 100 | 40 | 2250 | - | ||
1,398.23 € | 1 | 7 Days | 260 | 255 | 200 | 200 | 50 | 205 | 16810 | 125 | 55 | 3600 | - | ||
1,551.53 € | 1 | 7 Days | 280 | 255 | 200 | 200 | 80 | 230 | 18900 | 150 | 55 | 4500 | - | ||
5,871.92 € | 1 | 23 Days | 330 | 400 | 300 | 250 | 80 | 380 | 65740 | 250 | 65 | 9000 | - | ||
17,269.21 € | 1 | 23 Days | 390 | 500 | 400 | 300 | 80 | 500 | 174400 | 300 | 110 | 18000 | - | ||
19,392.88 € | 1 | 23 Days | 390 | 500 | 400 | 300 | 100 | 600 | 202000 | 400 | 110 | 20000 | - |