Heavy Duty Welded Steel Twin Wheel Swivel Castor, LSD-GSPO Series (LSD-GSPO 80K)

Heavy Duty Welded Steel Twin Wheel Swivel Castor, LSD-GSPO Series LSD-GSPO 80K

Product Details:

Manufacturer part number: LSD-GSPO 80K

Brand: BLICKLE

Price: 414.90

Delivery time: 5 Days


Technical Data:

Mounting Height H: 450 mm

Plate Length L: 140 mm

Plate Width W: 110 mm

Wheel Dia. D: 360 mm

Wheel Width B: 75 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LSD-GSPO 80K

Part Number
LSD-GSPO 80K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)
Load capacity at 3 km/h
(kg)

414.90 €

1 5 Days 450140110360751254090804017501.750

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Load Range(daN) Up to 35.00 Wheel Material Engineering Plastics
Bearing type Ball bearing Material (details) Tread material: Synthetic, Wheel body material: high-quality cast nylon Material Synthetic
Product type twin wheel swivel castor Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 80 Shore D Tread color natural beige Wheel body color natural beige
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 80 Minimum temperature resistance(°C) -20

This page is Heavy Duty Welded Steel Twin Wheel Swivel Castor, LSD-GSPO Series, part number LSD-GSPO 80K.
You can find the detail information about specifications and dimensions on part number LSD-GSPO 80K.

Variation of this product

Part Number
LSD-GSPO 100K
LSD-GSPO 125K
LSD-GSPO 150K
LSD-GSPO 200K
LSD-GSPO 250K
LSD-GSPO 302K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)
Load capacity at 3 km/h
(kg)

505.91 €

1 5 Days 215175140150501606947100402250-

1,398.23 €

1 7 Days 2602552002005020516810125553600-

1,551.53 €

1 7 Days 2802552002008023018900150554500-

2,199.89 €

1 7 Days 3302552002506029024030200555400-

5,871.92 €

1 23 Days 3304003002508038065740250659000-

17,269.21 €

1 23 Days 3905004003008050017440030011018000-

Tech Support