Heavy Duty Welded Steel Twin Wheel Swivel Castor, LSD-GST Series (LSD-GST 127K)

Heavy Duty Welded Steel Twin Wheel Swivel Castor, LSD-GST Series LSD-GST 127K

Product Details:

Manufacturer part number: LSD-GST 127K

Brand: BLICKLE

Price: 649.62

Delivery time: 7 Days


Technical Data:

Caster Type: Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type

Mounting Height H: 530 mm

Load Range: 750.01 or More daN

Plate Length L: 175 mm

Plate Width W: 140 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LSD-GST 127K

Part Number
LSD-GST 127K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

649.62 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type530750.01 or More1751404001001851104012550900

Loading...

  1. 1

Basic information

Wheel Material Others Bearing type Ball bearing Material (details) Tread material: Polyurethane, Wheel body material: rugged grey cast iron
Material Polyurethane Product type twin wheel swivel castor Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 75 Shore A Tread color green
Wheel body color silver Tread hydrolysis-resistant no Non-staining yes
Rustproof no Non-marking yes Maximum temperature resistance(°C) 70
Minimum temperature resistance(°C) -20

This page is Heavy Duty Welded Steel Twin Wheel Swivel Castor, LSD-GST Series, part number LSD-GST 127K.
You can find the detail information about specifications and dimensions on part number LSD-GST 127K.

Variation of this product

Part Number
LSD-GST 150K-35
LSD-GST 200K-35
LSD-GST 202K
LSD-GST 250K
LSD-GST 252K
LSD-GST 302K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

669.19 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type630Up to 35.0017514050015021511170150501100

762.57 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type220Up to 35.001751401605026014740200501600

1,693.74 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type220Up to 35.002552001605028031270200802400

1,811.85 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type260Up to 35.002552002005033030700250602400

1,832.25 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type260Up to 35.002552002005033035900250802800

2,710.35 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type330Up to 35.002552002506339050000300803600

Tech Support