Heavy Duty Welded Steel Twin Wheel Swivel Castor, LSD-GTH Series (LSD-GTH 100K)

Heavy Duty Welded Steel Twin Wheel Swivel Castor, LSD-GTH Series LSD-GTH 100K

Product Details:

Manufacturer part number: LSD-GTH 100K

Brand: BLICKLE

Price: 404.73

Delivery time: 5 Days


Technical Data:

Caster Type: Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type

Mounting Height H: 215 mm

Load Range: 750.01 or More daN

Plate Length L: 140 mm

Plate Width W: 110 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LSD-GTH 100K

Part Number
LSD-GTH 100K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

404.73 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type215750.01 or More14011015050145528710040810

Loading...

  1. 1

Basic information

Wheel Material Others Bearing type Ball bearing Material (details) Tread material: Polyurethane, Wheel body material: rugged grey cast iron
Material Polyurethane Product type twin wheel swivel castor Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 92 Shore A Tread color light brown
Wheel body color silver Tread hydrolysis-resistant no Non-staining yes
Rustproof no Non-marking yes Maximum temperature resistance(°C) 70
Minimum temperature resistance(°C) -20

This page is Heavy Duty Welded Steel Twin Wheel Swivel Castor, LSD-GTH Series, part number LSD-GTH 100K.
You can find the detail information about specifications and dimensions on part number LSD-GTH 100K.

Variation of this product

Part Number
LSD-GTH 127K
LSD-GTH 150K-35
LSD-GTH 200K-35
LSD-GTH 202K
LSD-GTH 250K
LSD-GTH 252K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

613.30 €

1 5 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type220Up to 35.001751401605018510430125501250

655.64 €

1 5 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type260Up to 35.001751402005021512227150501400

719.87 €

1 5 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type330Up to 35.001751402506526014625200501800

1,566.77 €

1 5 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type125Up to 35.00255200804028031950200802850

1,635.60 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type245Up to 35.002552001605033031300250602700

1,875.32 €

1 5 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type265Up to 35.002552002005033039010250803700

Tech Support