Wheel: SPO series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LSD-SPO 200K-35
Part Number
|
---|
LSD-SPO 200K-35 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
727.69 € | 1 | 7 Days | 245 | 175 | 140 | 160 | 50 | 260 | 10500 | 200 | 50 | 2700 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Load Range(daN) | Up to 35.00 | Wheel Material | Engineering Plastics |
---|---|---|---|---|---|
Bearing type | Ball bearing | Material (details) | Tread material: Synthetic, Wheel body material: high-quality nylon 6 | Material | Synthetic |
Product type | twin wheel swivel castor | Suitable for autoclaves | no | Mounting type | top plate |
Tread and tyre hardness | 70 Shore D | Tread color | natural white | Wheel body color | natural white |
Tread hydrolysis-resistant | no | Non-staining | yes | Rustproof | no |
Non-marking | yes | Maximum temperature resistance(°C) | 80 | Minimum temperature resistance(°C) | -20 |
This page is Heavy Duty Welded Steel Twin Wheel Swivel Castor, LSD-SPO Series, part number LSD-SPO 200K-35.
You can find the detail information about specifications and dimensions on part number LSD-SPO 200K-35.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LSD-SPO 127K |
LSD-SPO 150K-35 |
LSD-SPO 160K-35 |
LSD-SPO 250K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
535.65 € | 1 | 7 Days | 315 | 175 | 140 | 250 | 60 | 185 | 7720 | 125 | 50 | 1350 | ||
554.47 € | 1 | 7 Days | 315 | 175 | 140 | 250 | 80 | 215 | 8230 | 150 | 50 | 1450 | ||
610.98 € | 1 | 7 Days | 245 | 175 | 140 | 160 | 50 | 220 | 8460 | 160 | 50 | 1550 | ||
1,703.67 € | 1 | 7 Days | 265 | 255 | 200 | 200 | 50 | 330 | 22900 | 250 | 65 | 3600 |